TIDUFL1 November 2026 DRV8106-Q1 , DRV81646-Q1 , MSPM0G3519 , TCAN844-Q1 , TPS1200-Q1
Upon successful wake-up, the TPS65388x-Q1 internal buck converters activate the 5V and 3.3V LDOs:
Additionally, a protected 3.3Vp rail is provided to power external devices with the protection of short-circuit. The schematic design for TPS65388x-Q1 is shown in Figure 3-2.
Figure 3-2 PMIC Design| Pin | Assignment | Function/Description |
|---|---|---|
| GPI1 | WAKE1 | External wake-up signal input (for example, KL15) |
| GPI2 | VMON_2 | Monitors the pump motor high-side voltage for FuSa monitoring. |
| GPI3 | VMON_1 | Monitors the TPS1200-Q1 output voltage for FuSa monitoring. |
| GPI5 | Watchdog | Input for the MCU watchdog timer. |
| GPI6 | Not used, connect to GND | - |
| GPI7 | SPI SCLK | SPI Clock input. |
| GPIO1 | 12V_ECU Control | Controls the 12V_ECU reverse polarity protection P-MOSFET. |
| GPIO2 | 12V_Motor Control | Controls the 12V_Motor reverse polarity protection P-MOSFET. |
| GPIO3 | SAFEOUT_1 | Safety output to disconnect all loads in the event of an MCU failure. |
| GPIO4 | AMUX1 | Analog mux for reporting PMIC rail voltages and die temperature. |
| GPIO5 | SPI nCS | SPI Chip selection input pin. |
| GPIO6 | SPI SDO | SPI Data output. |
| GPIO7 | nRST | MCU reset control pin. |
| GPIO8 | SPI SDI | SPI Data input. |
| GPIO9 | Not used, left floating | - |
| PLDO2_OUT | VMON_ext | Configured to detect MCU core voltage Overvoltage/Undervoltage (OV/UV) for FuSa design. |