What is JESD204?

JESD204 technology is a standardized serial interface between data converters (ADCs and DACs) and logic devices (FPGAs or ASICs) which uses encoding for SerDes synchronization, clock recovery and DC balance. Our JESD-compliant products and designs help you significantly improve the performance of high-density systems across a variety of JESD204B and JESD204C application areas.

Learning the differences of JESD204B and JESD204C

This white paper explains the differences between JESD204B and JESD204C standards and the impact those changes have on engineers working on high-speed data converter board designs.

View whitepaper

Why choose TI for your JESD204 system?

Achieve lower system cost
Flexible and easy to use
Accelerate design time

Our free firmware expedites development time

Firmware

JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Design and development resources for JESD204

Support software

High-speed data converter pro software

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Reference design

Scalable 20.8 GSPS reference design for 12 bit digitizers

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time (...)
Reference design

Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers

High speed multi-channel applications require precise clocking solutions capable of managing channel-to-channel skew in order to achieve optimal system SNR, SFDR, and ENOB. This reference design is capable of supporting two high speed channels on separate boards by utilizing TI’s LMX2594 (...)
Reference design

Multichannel RF transceiver reference design for radar applications

This reference design, an 8-channel analog front end (AFE), uses two AFE7444 4-channel RF transceivers and LMK04828-LMX2594-based clocking subsystem which can enable designs to scale to 16 channels or more. Each AFE channel consists of a 14-bit, 9GSPS DAC and a 3GSPS ADC that is synchronized to (...)


Technical Resources

Application note

Benchmarking the Signal Processing Capabilities of the Low-Energy Accelerator (Rev. B)

This application report provides the foundation needed to select the circuit board material and optimize device settings for a JESD204B data link.
White paper

Ready to make the jump to JESD204B? White Paper (Rev. B)

This paper examines the system implications around the JESD204B interface.
Application note

System Design Considerations when Upgrading from JESD204B to JESD204C (Rev. A)

The purpose of this paper is to highlight the major differences between the JESD204B and JESD204C revisions of Serial Interface Standard for Data Converters.

Support and training for JESD204

Visit our E2E™ design support forum

Our E2E™ design support forums are an engineer’s go-to source for help throughout every step of the design process. Connect with our engineers or browse through JESD204 related posts to help you quickly solve your design challenges.
 

JESD204 TI E2E™ forum topics

JESD204B video series

Watch our JESD204B video series which explores the basic concepts related to the JESD204B SerDes standard in relation to high-speed data converter products.

Watch video series