OVERVIEW
Make power easy. TI's power modules integrate both active and passive components of a power design into a single package. The integration of these functions allows our power modules to be simpler and more efficient than standard discrete solutions, while still capable of delivering plenty of power.

Why choose our power modules


Low noise and reduced EMI

Our portfolio of reduced-noise power modules help enable easier EMI compliance, accelerate time-to-market and deliver cleaner, more reliable system performance.


System efficiency

TI's advanced packaging technology improves thermal performance, reducing power losses and extending product lifespan.


Easy to use

Enhanced integration reduces component count and delivers a full system-in-package, simplifying your design.


Smaller solution size

Power modules with smaller footprints and higher power density than discrete solutions free up board space without sacrificing performance.

PRODUCTS

View our broad portfolio of power modules

The simplest and smallest option for DC/DC voltage conversion

TI's broad portfolio of power modules with integrated inductors and innovative packaging technology, like those that utilize our MagPack™ package, help solve board space constraints while delivering high performance.

  • Reduce overall solution size with component integration to maximize power density.
  • Simplify the design process with easy-to-use, highly integrated devices.
  • Enable lower EMI levels for cleaner, more reliable performance.

VIDEO SERIES

Exploring the value of power modules

In this training series, we discuss the high level of integration of our power modules and the significant implications that this has on power-supply design with respect to solution size, EMI, design time and cost.
Technical article

MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space

In power design, size is key; TI has pioneered a breakthrough technology for power modules. Leveraging MagPack™ packaging, we help you improve power density and efficiency in your design to push more power into smaller spaces.
Technical article

Power module package types and their benefits

Power modules enable designers to push more power into smaller spaces. Modules come in all types of packages depending the specific application. Read this article to learn about the different packaging types and their benefits.

Featured products for DC/DC power modules

TPSM8F7620ACTIVE

4V to 17V, current mode, quad 6A stackable step-down power module

TPSM8287B15ACTIVE

6V, 15A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack technology

TPSM65630ACTIVE

65V, 3A step-down buck power module with exposed inductor in an eQFN package

Integrated isolation for safer power delivery

Our new portfolio of isolated power modules using the proprietary IsoShield™ technology packs up to three times the power density of discrete solutions. This enables more compact and robust power supply designs for automotive and industrial applications requiring basic or reinforced isolation.

  • Reduce footprint size to maximize power density for isolated designs.
  • Attain higher levels of safety, reliability, and system robustness.
  • Improve efficiency and reduce temperature rise compared to existing modules.
  • Cut design time with highly integrated devices.

White paper

Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)

Learn how various isolated DC/DC bias power supplies transfer signals and power across the isolation barrier safely.
White paper

Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)

This paper examines EMI in switching-mode power supplies and provides technology examples to help designers quickly and easily pass industry-standard EMI tests.
White paper

Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D)

Overview of galvanic isolation that explains common isolation methods for high-voltage systems, and shows how devices can help designers meet isolation needs reliably while reducing solution size and cost.

Featured products for isolated power modules

UCC34141-Q1ACTIVE

Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer

UCC33421-Q1ACTIVE

Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer

UCC33420ACTIVE

5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

Powering the latest processors for data centers

TI’s latest addition to the multiphase power portfolio helps address the rapid increase in processing power required by modern data centers, driven by the growing computational demands of AI. These power modules integrate power stages and inductors into a single solution to deliver higher power density. 

  • Maximize power density compared to discrete power stage and inductor based solutions.
  • Follows the industry common footprint to support multisourcing.
  • Integrated trans-inductor voltage regulator (TLVR) options available for improved transient performance.

Featured products for multiphase power modules

CSDM65295PREVIEW

Two-phase 180A power module in 9x10x5mm package

CSDM65295TPREVIEW

Two-phase 180A power module in 9x10x5mm package with integrated TLVR

Maximize power density and efficiency with GaN

Integrated GaN power modules deliver greater than 99% inverter efficiency, significantly enhancing thermal performance and minimizing power loss. 

  • Advanced integration and increased power density enable a smaller solution footprint and reduce system-level costs.
  • Minimize dead time and propagation delay to limit current harmonics and support more precise current sensing.
  • Zero-reverse recovery and comprehensive protection features optimize power efficiency, boosting system reliability.

White paper

How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance

Learn more about how GaN technology can improve system efficiency, performance, and size in motor drives applications.
REFERENCE DESIGN

48v 1kw robot joint motor control with industrial communication reference design

See how TI uses GaN in motor drive applications to build high power compact designs.

Featured products for GaN power modules

DRV7308ACTIVE

650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

DRV7167PREVIEW

100V 60A half-bridge GaN motor driver power stage

PACKAGING

Learn about our various power module packages

IsoShield packaging technology use internal metal layers within the package substrate to create a Faraday cage-like structure. This formation contains electromagnetic emissions, significantly reducing EMI without external shielding components or complex PCB layout techniques. The shield layers are also strategically placed on high-frequency switching nodes to target the most likely possibilites of EMI radiation.

Benefits:

  • Meet EMI compliance through this package implementing proprietery EMI mitigating technology.
  • Simplify your design by eliminating external EMI-shielding components.
  • Accelerate time-to-market by decreasing the need for debugging and compliance testing.

Technical article

Isolated power modules with IsoShield™ technology cut solution size by as much as 70%

Delve into how IsoShield technology enhances power density while improving system reliability through four types of immunity: common-mode transient, radiated, magnetic and vibration immunity.
Video

IsoShield™ technology: The future of isolated power

Watch leaders in power design discuss their insights on isolated power modules with IsoShield packaging technology.

TI unveils high-performance isolated power modules to advance power density in data centers and EVs

Read this news release about how devices with innovative IsoShield packaging are enabling advancements in data center and EV performance.

Featured products for IsoShield

UCC33420ACTIVE

5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

UCC34141-Q1ACTIVE

Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer

UCC35131-Q1PREVIEW

Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Our MagPack technology integrates a custom-built inductor for the IC, ensuring the entire package is optimized as a single system. This unified design approach delivers superior thermal performance, efficiently transferring heat away from both the IC and inductor to keep the system running cooler and more reliably.

Benefits:

  • Increase power density through a compact, fully optimized package design.
  • Maximize system efficiency by reducing DC losses and AC switching losses.
  • Protect your board with superior EMI shielding for the entire package, not just the inductor.

Technical article

MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space

In power design, size is key; TI has pioneered a breakthrough technology for power modules. By leveraging MagPack packaging, we help you improve power density and efficiency in your design to push more power into smaller spaces.
Video

Double the density: reshaping power modules with MagPack™ technology

A global team of TIers developed the new MagPack™ packaging technology, a breakthrough that helps advance the future of power modules and power design.
Video

TI's power modules utilize MagPack™ packaging technology for improved EMI performance

MagPack™ packaging is a feature of TI's switching regulators with mitigated, interference and noise technology (MINT) and can offer improved EMI performance.

Featured products for Magpack

TPSM8287B15ACTIVE

6V, 15A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack technology

TPSM82866CACTIVE

5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN

TPSM82813ACTIVE

6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking

Our power modules with overmolded packaging fully self-contain all components within an enclosed plastic molding compound. This type of packaging is ideal for space-constrained, noise-sensitive applications as it is compact and reliable. This package also comes in two main variants: leadframe-based, where the components are mounted directly onto the leadframe, and PCB laminate-based, where components are mounted and routed on the laminate substrate to save even more space.

Benefits:

  • Improve EMI performance through a leadframe-based, enclosed solution.
  • Minimize PCB footprint with a compact package that utilizes standard instead of stilted inductors.

Application note

Soldering Considerations for Power Modules (Rev. C)

Get some tips for soldering our power modules onto your board to optimze your design-in process.
White paper

Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging

Learn about TI's HotRodTM packaging technology used in our overmolded QFNs to improve thermal performance.

Featured products for overmolded

TPSM8D7420ACTIVE

4V to 17V, current mode, dual, 4A stackable step-down power module

TPSM828502-Q1ACTIVE

Automotive, 2.7V to 6V, 2A step-down module with integrated inductor in QFN package

TPSM65630ACTIVE

65V, 3A step-down buck power module with exposed inductor in an eQFN package

Open-frame packaging integrates our standard power module switching and passive components onto a multilayer laminate PCB substrate, but does not encapsulate them in a plastic casing. This results in the components being fully exposed, allowing for increased airflow.

Benefits:

  • Boost system performance through better heat dissipation and air cooling.
  • Power more demanding loads using these packages with higher output current capabilities.

White paper

Power solution options for data center applications (Rev. A)

Learn about how TI is powering data center applications and why modules with open-frame packaging are an optimal option due to their thermal performance and high-current capabilities.
White paper

Enabling Higher Data Rates for Optical Modules With Small and Efficient Power

Dive deep into power management solutions to optimize efficiency and reliability in data center optical modules.

Featured products for open-frame

TPSM8S6C24ACTIVE

2.95V-to-16V input, 35A, 4x stackable PMBus® power module with extended security

TPSM8D6C24ACTIVE

2.95-V to 16-V input, dual 35-A, PMBus® power module

Power modules utilizing the low-profile package type prioritize reducing Z-height. This package has a QFN footprint and uses smaller or redistributed inductors to save space. The reduced size of these packages opens up unique placement options, such as on the back side of the PCB.

Benefits:

  • Enhance efficiency by decreasing parasitic trace length through placing modules closer to the load.
  • Further reduce system size by saving space in all three axes.

Technical article

Power module package types and their benefits

Learn more about the benefits of each package type, including those using our embedded μSIP technology.
Technical article

Increasing power density with dual-channel power modules

Explore how our low-profile power modules can help you shrink your overall solution size by reducing z-height on the board.

Featured products for low-profile

TPSM83100ACTIVE

1.5A high-efficiency buck-boost module with integrated inductor

TPSM82903ACTIVE

3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor

TPSM82823ACTIVE

5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package

As the name suggests, this type of packaging features an inductor that is placed on the exterior of the module's standard packaging. The rest of the circuitry is enclosed within the mold compound and power connectors connect the inductor to the subtrate. This design allows for the inductor to be optimized independently of the package constraints to achieve desired electrical performance, while also enabling direct access to the top of the inductor for easier switching node waveform measurement.

Benefits:

  • Improve thermal performance through enhanced heat dissipation from the inductor core directly to airflow or a heatsink.
  • Measure operation and debug easier through direct access to the top of the inductor.

Featured products for exposed inductor

CSDM65295PREVIEW

Two-phase 180A power module in 9x10x5mm package

TPSM65630ACTIVE

65V, 3A step-down buck power module with exposed inductor in an eQFN package

TPSM846C24ACTIVE

4.5-V to 15-V Input, 0.5-V to 2.0-V output, 35-A power module
Innovations

Power modules

IsoShield™
package

The industry's smallest isolated bias supply solution

IsoShield multichip packaging technology delivers up to three times the power density of discrete solutions, enabling more compact system designs. Its high-performance architecture paired with integrated isolation ensures enhanced safety and robustness in demanding applications. Multiple isolation options provide flexibility to meet diverse regulatory and operational requirements.

GaN IPMs

Industry's first integrated GaN FET IPM for motor control applications

Our integrated GaN technology delivers more than 99% inverter efficiency, improving thermal performance and minimizing power loss. Advanced integration enables a smaller footprint and reduces system costs. Additionally, ultra-low dead time improves acoustic performance and current sensing while maximizing efficiency and extending motor-drive lifetimes.

MagPack™
technology

Pioneering new integrated inductor packaging

Power modules with MagPack technology are up to 50% smaller than previous generations and further reduce EMI. This enables best-in-class power density and improved performance, all made possible by a magnetic packaging architecture that integrates a power inductor with proprietary engineered material.

RELATED TECHNOLOGIES

Explore more ways to optimize your power performance

GaN technology

Design faster, cooler systems with less energy and a smaller footprint

Low EMI

Lower system costs and quickly meet EMI standards by reducing emissions

Low noise and precision

Enhance power and signal integrity to improve system-level protection and accuracy

Power density

Achieve more power in smaller spaces and reduce system costs


FAQ

Find answers to common questions

Where are TI's power modules manufactured?

Our power modules are manufactured and assembled in-house across the world, from Texas to the Phillipines. Through owning the entire manufacturing process, we help ensure a stable and certified supply of power modules you can rely on for your next project.

How is a power module different from a discrete power solution?

Power modules integrate different variations of components generally found in full discrete solutions. These components include a controller, MOSFETs, and other key passives like resistors, capacitors, inductors and transformers. By integrating many of these into a single pre-optimized device, power modules reduce component count and layout tuning, streamlining your design.

Which applications benefit most from power modules?

TI power modules are optimized for systems that demand highly dense and efficient power delivery. These applications include AI data centers, automotive traction inverters, household appliances, test and measurement devices, energy infrastructure equipment and more.

Can TI's power modules support multirail systems?

Yes, many of our power modules have multiple output rails. This alongside a simplified layout makes these devices highly capable for complex systems with various voltage requirements.

How do power modules improve structural reliability?

Integrated designs reduce solder joints, routing parasitics, and component mismatch - increasing robustness and long-term system stability.