Audio & radar DSP SoCs

Highly integrated DSP SoCs for audio and radar processing, built on TI's decades of DSP expertise
View all products

Browse by category

Our next-generation audio and radar system-on-a-chip (SoCs) combine Cortex ARM® cores with TI's proprietary digital signal processor (DSP) technology to excel in embedded and real-time signal processing. Intended to maximize bill of materials (BOM) savings while offering high performance compute, these SoCs are engineered to drive your next-generation DSP applications.

Find your DSP SoC based on your application


Audio DSP SoCs

Reimagine premium automotive audio with TI's next generation vector DSP technology, offering scalable SoCs that simplify designs and save cost on BOM.

Radar DSP SoCs

Optimize automotive and industrial radar processing with SoCs that combine Arm® Cortex®-R5F cores, DSP cores, and AI accelerators.

Related categories


Automotive audio amplifiers

For a complete TI audio signal chain, pair your audio SoC with our complementary automotive audio amplifiers.

Automotive mmWave radar sensors

Pair your radar DSP SoC with TI's mmWave radar sensors.

Ethernet

Pair your DSP SoC with a TI Ethernet PHY.

Featured products

Why choose TI DSP SoCs?

Maximal DSP Compute
Highly flexible SoC solutions
Flexible memory & networking

Explore audio & radar DSP SoC technologies

SoC plus tranceiver radar for next-generation ADAS

With current and future ADAS trends requiring more DSP processing, integrated radar transceiver plus processing solutions become a challenge. TI's scalable and high performance radar processors are equipped to receive raw ADC front end data and process all the way to radar point cloud output. The native point cloud can be further processed by utilizing super resolution algorithms using C7x and MMA to enhance angular resolution KPIs for advanced autonomy use cases.

  • Up to 350 meter detection with high angular accuracy
  • High-resolution 4D point cloud; Integrated radar processing accelerator (HWA) for up to 3D FFT and compression algorithms
  • Integrated lockstep MCU cores and integrated hardware security module (HSM)

Technical article

The need for speed – The future of radar processing

Learn more about the future of radar processing with our technical article over the radar data processing flow.
Application note

AM273x Hardware Design Guide (Rev. A)

An application note to guide hardware designers creating a PCB based on the AM273x family of MCU devices.
REFERENCE DESIGN

TIDA-020047 Reference Design for 4D Imaging Radar

This automotive radar reference design includes a two-device cascaded array of AWR2243 devices and a AM2732R radar processor.

AM2732-Q1ACTIVE

Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security

AWR2243ACTIVE

76-GHz to 81-GHz automotive second-generation high-performance MMIC

A single chip for current and next generation automotive audio needs

By combining TI's C7x vector DSP with Cortex Arm cores, system designers can replace 4+ chips with a single SoC while still delivering automotive audio features such as noise cancelation, Acoustic Vehicle Alert System (AVAS), spatial audio technology such as Dolby, AutoSAR, and ethernet audio video bridging (eAVB). TI audio SoCs utilize multiple instances of the Multi-channel Audio Serial Port (McASP) for I2S, TDM, and other standard audio protocols in addition to 2 ports of gigabit ethernet. Additionally, TI's software ecosystem minimizes design time through a pre-enabled ecosystem software.

  • DSPC Audio Weaver
  • Excelfore eAVB
  • Vector microSAR + HSM stacks
  • Dolby Car Experience (DCX)

White paper

How Highly Integrated DSPs for Premium Automotive Audio are Redefining the Driving Experience

Explore the evolution of automotive audio systems and how highly integrated audio DSPs are bringing cutting-edge premium audio technology, once limited to luxury vehicles, to entry-level models.
Technical article

Designing an Efficient Automotive Premium Audio System with Highly Integrated Processors

Learn more over the evolution of automotive audio processors and the supporting components that enable a premium audio experience.

AM62D-Q1ACTIVE

Automotive 40GFLOPS DSP audio processor with Arm® Cortex®-A53, Cortex-R5F and LPDDR4

AM2754-Q1ACTIVE

80GFLOPS DSP microcontroller for automotive audio with quad-core ARM® Cortex®-R5F, 10.75MB SRAM

AM2752-Q1ACTIVE

32GFLOPS DSP processor for automotive audio with dual-core ARM® Cortex®-R5F, 7.125MB SRAM

Technical resources

White paper

How Highly Integrated DSPs for Premium Automotive Audio are Redefining the Driving Experience

Learn more about the evolution of automotive audio systems and how our highly integrated audio DSPs can enable premium audio.
Application note

Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors

Learn more about how to maximize on chip resources by integrating AutoSAR functionality into TI's audio and radar DSP SoCs.
Technical article

TI AM275x Audio DSP: Reshape In-Vehicle Audio Technology

Learn more about reshaping your In-Vehicle Audio experience.

Design & development resources

IDE, configuration, compiler or debugger

CCStudio™ IDE - AI-enabled development environment

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

IDE, configuration, compiler or debugger

C7000 code generation tools - compiler

The TI C7000 C/C++ compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI C7000™ digital signal processor cores. They are engineered to maximize the potential of high-performance C7000-based platforms.

The CCStudio™ IDE is the integrated (...)

IDE, configuration, compiler or debugger

System configuration tool

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Latest articles

3 JAN 2025 | COMPANY BLOG

Redefining the commute: The advanced audio technology transforming your drive

From surround-sound to noise cancellation, our company is ready for the future of automotive audio.
Read more