ADS8327IPWR

ACTIVE

2.7V-to-5.5V 16-Bit 500kSPS Serial Analog-to-Digital Converter (ADC) | PW | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: ADS8327IPWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8327IPW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the ADS8327

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 10.6 mW (500 kHz, +VA = 2.7 V,
      +VBD = 1.8 V)
  • 500-kHz Sampling Rate
  • Excellent DC Performance
    • ±1.5 LSB Typ, ±2 LSB Max INL
    • ±0.6 LSB Typ, ±1 LSB Max DNL
    • 16-Bit NMC Over Temperature
    • ±0.5 mV Max Offset Error at 2.7 V
    • ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fI = 10 kHz with 91 dB SNR, 100 dB SFDR, –96 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 1.5×(+VA) I/O Supply
    • SPI/DSP Compatible Serial
    • SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    • Deep Power-Down
    • Nap Power-Down
    • Auto Nap Power-Down
  • Unipolar Input Range: 0 V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4×4 QFN or 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

    Description for the ADS8327

    The ADS8327 is a low power, 16-bit, 500-kSPS analog-to-digital converter with a unipolar input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold.

    The ADS8328 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8327 and ADS8328 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

    These converters are available in a 16-lead TSSOP or 4×4 QFN packages and are fully specified for operation over the industrial –40°C to +85°C temperature range.

    • Inventory:
      Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Pricing

    Qty Price
    —
    —
    —
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    ADS8327IPW ACTIVE
    Package qty | Carrier 90 | TUBE
    Inventory
    Out of stock
    Not available
    Qty | Price 1ku | — — — +
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more