48-pin (RGZ) package image

CC2652P1FRGZR ACTIVE

SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier

ACTIVE Custom reel may be available
Same as: CC2652P1FRGZR.B, CC2652P1FRGZR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Full NiPdAu | NiPdAuAg | NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC2652P

  • Microcontroller
    • Powerful 48MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352kB of in-system programmable flash
    • 256kB of ROM for protocols and library functions
    • 8kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
  • RoHS-compliant package
    • 7mm × 7mm RGZ VQFN48 (26 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C and I2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to eight channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9mA
    • Active mode TX 0dBm: 7.3mA
    • Active mode TX 5dBm: 9.6mA
    • Active mode TX at +10dBm: 22mA
    • Active mode TX at +20dBm: 85mA
    • Active mode MCU 48MHz (CoreMark): 3.4mA (71µA/MHz)
    • Sensor controller, low power-mode, 2MHz, running infinite loop: 30.1µA
    • Sensor controller, active mode, 24MHz, running infinite loop: 808µA
    • Standby: 0.94µA (RTC on, 80kB RAM and CPU retention)
    • Shutdown: 150nA (wakeup on external events)
  • Radio section
    • 2.4GHz RF transceiver compatible with Bluetooth 5.2 low energy and earlier LE specifications and IEEE 802.15.4 PHY and MAC
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: –100dBm for 802.15.4 (2.4GHz), –105dBm for Bluetooth 125kbps (LE Coded PHY)
    • Output power up to +20dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Wireless protocols
    • Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI 15.4 stack (2.4GHz), and dynamic multiprotocol manager (DMM) driver.
  • Development Tools and Software

Description for the CC2652P

The SimpleLink™ CC2652P device is a multiprotocol 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 low energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater and entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Wide flexibility of protocol stack support in the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Enable long-range and low-power applications using integrated +20dBm high-power amplifier with best-in-class transmit current consumption at 85mA
  • Coin-cell operation at +10dBm with transmit current consumption of 22mA
  • Longer battery life wireless applications with low standby current of 0.94µA with full RAM retention
  • Industrial temperature ready with lowest standby current of 5µA at 85°C
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1Hz ADC sampling at 1µA system current.
  • Low SER (Soft Error Rate) FIT (failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–105dBm for 125kbps LE Coded PHY).

The CC2652P device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs. The CC2652P is part of a scalable portfolio with flash sizes from 32kB to 704kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more