Packaging information
| Package | Pins PDIP (N) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 25 | TUBE |
Features for the CD74AC14
- 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
- Speed of bipolar F, AS, and S, with significantly reduced power consumption
- Greater noise immunity than standard inverters
- Operates with much slower than standard input rise and fall slew rates
- Balanced propagation delays
- ±24mA output drive current − fanout to 15F devices
- SCR latchup-resistant CMOS process and circuit design
Description for the CD74AC14
The CD74AC14 contains six independent inverters.