Home
Microcontrollers (MCUs) & processors
parametric-filter
Amplifiers
parametric-filter
Audio, haptics & piezo
parametric-filter
Battery management ICs
parametric-filter
Clocks & timing
parametric-filter
Data converters
parametric-filter
Die & wafer services
parametric-filter
DLP products
parametric-filter
Interface
parametric-filter
Isolation
parametric-filter
Logic & voltage translation
parametric-filter
Microcontrollers (MCUs) & processors
parametric-filter
Motor drivers
parametric-filter
Passive and discrete
parametric-filter
Power management
parametric-filter
RF & microwave
parametric-filter
Sensors
parametric-filter
Switches & multiplexers
parametric-filter
Wireless connectivity
Microcontrollers
parametric-filter
Microcontrollers
parametric-filter
Microprocessors & DSPs
Sensing MCUs
parametric-filter
Automotive MCUs
parametric-filter
General-purpose MCUs
parametric-filter
Low-power MCUs
parametric-filter
Real-time digital power MCUs
parametric-filter
Real-time motor control & automation MCUs
parametric-filter
Sensing MCUs
Home
Microcontrollers (MCUs) & processors
Microcontrollers
Sensing MCUs
COP8CCR9
LAST TIME BUY
8-Bit CMOS Flash Microcontroller with 32k Memory, Virtual EEPROM, 10-Bit A/D and 4.17V to 4.5V Brow
Order now
COP8CCR9
LAST TIME BUY
Order now
Product details
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Rating
Catalog
TSSOP (DGG)
48
101.25 mm² (12.5 mm × 8.1 mm)
filter
Find other Sensing MCUs
There are no details available for this product.
open-in-new
Find other Sensing MCUs
Download
Ordering & quality