DAC3151IRGCT

ACTIVE

10-bit, 500-MSPS Digital-to-Analog Converter (DAC) | RGC | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: DAC3151IRGCT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC3151IRGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DAC3151

  • Single Channel
  • Resolution
    • DAC3151: 10-Bit
    • DAC3161: 12-Bit
    • DAC3171: 14-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin-Compatible Family
  • Input Interface:
    • Parallel LVDS Inputs
    • Single or Dual DDR Data Clock
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 375 mW
  • Spectral Performance at 20 MHz IF
    • SNR:
      • DAC3151: 62 dBFS
      • DAC3161: 72 dBFS
      • DAC3171: 76 dBFS
    • SFDR:
      • DAC3151: 76 dBc
      • DAC3161: 77 dBc
      • DAC3171: 78 dBc
  • Current Sourcing DACs
  • Compliance Range: –0.5 V to +1 V
  • Package: 64-pin VQFN (9 mm × 9 mm)

Description for the DAC3151

The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPS digital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports a DDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing, and terminate to GND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4, dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.

The DAC31x1 are available in a VQFN-64 package that is specified over the full industrial temperature range (–40°C to +85°C).

 

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC3151IRGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more