DAC38RF82IAAVR

ACTIVE

Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) | AAV | 144 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC38RF82IAAV ACTIVE
Package qty | Carrier 168 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5B2B

Packaging information

Package | Pins FCCSP (AAV) | 144
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the DAC38RF82

  • 14-Bit resolution, 9-GSPS DAC with multimode operation
    • 16-Bit, Dual-channel data mode
      • Max input rate: 2.5-GSPS
      • Wideband digital up-converter
        • Interpolation: 1,2,4,6,8,10,12,16,18,20,24x
    • 12-Bit, Dual-channel data mode
      • Max input rate: 3.33-GSPS
      • Wideband digital Up-converter
        • Interpolation: 1,2,24x
    • 8-Bit, Single-channel data mode
      • Max input rate: 9-GSPS
  • JESD204B interface
    • Subclass 1 for multichip synchronization
    • DAC38RF89: Maximum lane rate: 12.5 Gbps
    • DAC38RF82: Maximum lane rate: 12.8 Gbps
  • Differential output
    • Supports DC coupling
    • RF Full-scale output power (with 2:1 balun):
      3 dBm at 2.14 GHz
  • Internal PLL and VCO with bypass
    • DAC38RF82: fC(VCO) = 5.9 or 8.9 GHz
    • DAC38RF89: fC(VCO) = 5 or 7.5 GHz
  • Power supplies: -1.8 V, 1.0 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm pitch,
    144-balls

Description for the DAC38RF82

The DAC38RF82 and DAC38RF89 are high performance, wide bandwidth RF-sampling digital-to-analog (DACs) that are capable of dual channel input data rate up to 3.33 GSPS or single-channel operation with 8-bits up to 9-GSPS. The devices have a low power JESD204B Interface with up to 8 lanes, with a maximum bit rate of 12.5 Gbps (DAC38RF89) and 12.8 Gbps (DAC38RF82).

In dual channel operation, the input interface is capable of data rates up to 3.33 GSPS at 12-bits and 2.5 GSPS at 16-bits resolution without interpolation. When used as a complex baseband transmitter with interpolation modes from 2x to 24x, the DAC38RF82 or DAC38RF89 is capable of synthesizing wideband signals up to 2 GHz bandwidth with 16-bit input resolution and 2.66 GHz bandwidth with 12-bit input resolution.

The 8-bit mode allows an input at the full 9 GSPS maximum DAC sample rate and can synthesize wideband signals from 0 to 4.5 GHz.

An optional low jitter PLL/VCO simplifies the DAC clock generation by allowing use of a lower frequency reference clock. DAC38RF82 and DAC38RF89 support different VCO frequency ranges, summarized in Device Comparison Table.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC38RF82IAAV ACTIVE
Package qty | Carrier 168 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more