DAC5687MPZPEP

ACTIVE

Enhanced Product, Dual-Channel, 16-Bit, 500-MSPS, 1x-8x Interpolating Digital-to-Analog Converter | PZP | 100 | -55 to 125

Same as: DAC5687MPZPEP.A, V62/06650-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins HTQFP (PZP) | 100
Operating temperature range (°C) -55 to 125
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the DAC5687-EP

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • 500 MSPS
  • Selectable 2×–8× Interpolation
  • On–Chip PLL/VCO Clock Multiplier
  • Full IQ Compensation Including Offset, Gain, and Phase
  • Flexible Input Options
    • FIFO With Latch on External or Internal Clock
    • Even/Odd Multiplexed Input
    • Single–Port Demultiplexed Input
  • Complex Mixer With 32–Bit Numerically Controlled Oscillator (NCO)
  • Fixed–Frequency Mixer With Fs/4 and Fs/2
  • 1.8–V or 3.3–V I/O Voltage
  • On–Chip 1.2–V Reference
  • Differential Scalable Output: 2 mA to 20 mA
  • Pin Compatible to DAC5686
  • High Performance
    • 81–dBc Adjacent Channel Leakage Ratio (ACLR) WCDMA TM1 at 30.72 MHz
    • 72–dBc ACLR WCDMA TM1 at 153.6 MHz
  • Package: 100–Pin HTQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W–CDMA, CDMA2000, TD–SCDMA
      • TDMA: GSM, IS–136, EDGE/UWC–136
      • OFDM: 802.16
    • Cable Modem Termination System

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description for the DAC5687-EP

The DAC5687 is a dual–channel 16–bit high–speed digital–to–analog converter (DAC) with integrated 2×, 4×, and 8× interpolation filters, a complex numerically controlled oscillator (NCO), on–board clock multiplier, IQ compensation, and on–chip voltage reference. The DAC5687 is pin compatible to the DAC5686, requiring only changes in register settings for most applications, and offers additional features and superior linearity, noise, crosstalk, and phase-locked loop (PLL) noise performance.

The DAC5687 has six signal processing blocks: two interpolate by two digital filters, a fine–frequency mixer with 32–bit NCO, a quadrature modulation compensation block, another interpolate by two digital filter, and a coarse–frequency mixer with Fs/2 or Fs/4. The different modes of operation enable or bypass the signal processing blocks.

The coarse and fine mixers can be combined to span a wider range of frequencies with fine resolution. The DAC5687 allows both complex or real output. Combining the frequency upconversion and complex output produces a Hilbert Transform pair that is output from the two DACs. An external RF quadrature modulator then performs the final single sideband upconversion.

The IQ compensation feature allows optimization of phase, gain, and offset to maximize sideband rejection and minimize LO feedthrough for an analog quadrature modulator.

The DAC5687 includes several input options: single–port interleaved data, even and odd multiplexing at half rate, and an input FIFO with either external or internal clock to ease the input timing ambiguity when the DAC5687 is clocked at the DAC output sample rate.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more