A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference Small SON package 2mm by 2mm

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.132 Power consumption (typ) (mW) 5 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.132 Power consumption (typ) (mW) 5 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • LOW POWER: 2.5mW
  • FAST SETTLING: 7µs to 1 LSB
  • 1mV LSB WITH 4.095V FULL-SCALE RANGE
  • COMPLETE WITH REFERENCE
  • 12-BIT LINEARITY AND MONOTONICITY
    OVER INDUSTRIAL TEMP RANGE
  • ASYNCHRONOUS RESET TO 0V
  • 3-WIRE INTERFACE: Up to 20MHz Clock
  • ALTERNATE SOURCE TO DAC8512
  • LOW POWER: 2.5mW
  • FAST SETTLING: 7µs to 1 LSB
  • 1mV LSB WITH 4.095V FULL-SCALE RANGE
  • COMPLETE WITH REFERENCE
  • 12-BIT LINEARITY AND MONOTONICITY
    OVER INDUSTRIAL TEMP RANGE
  • ASYNCHRONOUS RESET TO 0V
  • 3-WIRE INTERFACE: Up to 20MHz Clock
  • ALTERNATE SOURCE TO DAC8512

The DAC7611 is a 12-bit digital-to-analog converter (DAC) with guaranteed 12-bit monotonicity performance over the industrial temperature range. It requires a single +5V supply and contains an input shift register, latch, 2.435V reference, DAC, and high speed rail-to-rail output amplifier. For a full-scale step, the output will settle to 1 LSB within 7µs. The device consumes 2.5mW (0.5mA at 5V).

The synchronous serial interface is compatible with a wide variety of DSPs and microcontrollers. Clock (CLK), serial data in (SDI), and load strobe (LD_) comprise the serial interface. In addition, two control pins provide a chip select (CS_) function and an asynchronous clear (CLR_) input. The CLR_ input can be used to ensure that the DAC7611 output is 0V on power-up or as required by the application.

The DAC7611 is available in an 8-lead SOIC or 8-pin plastic DIP package and is fully specified over the industrial temperature range of –40°C to +85°C.

The DAC7611 is a 12-bit digital-to-analog converter (DAC) with guaranteed 12-bit monotonicity performance over the industrial temperature range. It requires a single +5V supply and contains an input shift register, latch, 2.435V reference, DAC, and high speed rail-to-rail output amplifier. For a full-scale step, the output will settle to 1 LSB within 7µs. The device consumes 2.5mW (0.5mA at 5V).

The synchronous serial interface is compatible with a wide variety of DSPs and microcontrollers. Clock (CLK), serial data in (SDI), and load strobe (LD_) comprise the serial interface. In addition, two control pins provide a chip select (CS_) function and an asynchronous clear (CLR_) input. The CLR_ input can be used to ensure that the DAC7611 output is 0V on power-up or as required by the application.

The DAC7611 is available in an 8-lead SOIC or 8-pin plastic DIP package and is fully specified over the industrial temperature range of –40°C to +85°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-Bit Serial Input Digital-To-Analog Converter datasheet Sep 27, 2000

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​