A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC60502 ACTIVE Dual-channel, 1-LSB INL, 12-bit, SPI voltage-output digital-to-analog converter (DAC) 12-bit high precision device with internal reference and SON 2.5 mm by 2.5 mm package
DAC63002 ACTIVE 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator 12-bit device with 50uA/ch lower current consumption and QFN 3 mm by 3 mm package

Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.13 Power consumption (typ) (mW) 3.5 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.13 Power consumption (typ) (mW) 3.5 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • LOW POWER: 3.7mW
  • FAST SETTLING: 7µs to 1 LSB
  • 1mV LSB WITH 4.095V FULL-SCALE RANGE
  • COMPLETE WITH REFERENCE
  • 12-BIT LINEARITY AND MONOTONICITY OVER
    INDUSTRIAL TEMP RANGE
  • 3-WIRE INTERFACE: Up to 20MHz Clock
  • SMALL PACKAGE: 8-Lead SOIC
  • LOW POWER: 3.7mW
  • FAST SETTLING: 7µs to 1 LSB
  • 1mV LSB WITH 4.095V FULL-SCALE RANGE
  • COMPLETE WITH REFERENCE
  • 12-BIT LINEARITY AND MONOTONICITY OVER
    INDUSTRIAL TEMP RANGE
  • 3-WIRE INTERFACE: Up to 20MHz Clock
  • SMALL PACKAGE: 8-Lead SOIC

The DAC7612 is a dual, 12-bit digital-to-analog converter (DAC) with guaranteed 12-bit monotonicity performance over the industrial temperature range. It requires a single +5V supply and contains an input shift register, latch, 2.435V reference, a dual DAC, and high speed rail-to-rail output amplifiers. For a full-scale step, each output will settle to 1 LSB within 7µs while only consuming 3.7mW.

The synchronous serial interface is compatible with a wide variety of DSPs and microcontrollers. Clock (CLK), Serial Data In (SDI), Chip Select (CS) and Load DACs (LOADDACS) comprise the serial interface.

The DAC7612 is available in an 8-lead SOIC package and is fully specified over the industrial temperature range of –40°C to +85°C.

The DAC7612 is a dual, 12-bit digital-to-analog converter (DAC) with guaranteed 12-bit monotonicity performance over the industrial temperature range. It requires a single +5V supply and contains an input shift register, latch, 2.435V reference, a dual DAC, and high speed rail-to-rail output amplifiers. For a full-scale step, each output will settle to 1 LSB within 7µs while only consuming 3.7mW.

The synchronous serial interface is compatible with a wide variety of DSPs and microcontrollers. Clock (CLK), Serial Data In (SDI), Chip Select (CS) and Load DACs (LOADDACS) comprise the serial interface.

The DAC7612 is available in an 8-lead SOIC package and is fully specified over the industrial temperature range of –40°C to +85°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual, 12-Bit Serial Input Digital-To-Analog Converter datasheet Sep 27, 2000

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​