DLPC900AZPC

ACTIVE

DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs) | ZPC | 516 | 0 to 55

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PBGA (ZPC) | 516
Operating temperature range (°C) 0 to 55
Package qty | Carrier 40 | TUBE

Features for the DLPC900

  • Scalable controller supporting DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 digital micromirror devices (DMDs) for high-resolution industrial and display applications
  • Supports multiple high-speed pattern rates up to:
    • 16129Hz (DLP500YX, 1-bit pre-stored pattern mode)
    • 2016Hz (DLP500YX, 8-bit pre-stored pattern mode with illumination modulation)
    • 1008Hz (DLP500YX, 16-bit pre-stored pattern mode with illumination modulation)
  • Internal DRAM: 128 megabytes
  • External flash capability: 128-megabyte external flash capability
  • 1-to-1 input mapping to micromirrors
  • Easy synchronization with cameras and sensors
    • Two configurable input and output triggers
  • Fully programmable GPIO and PWM signals
  • Multiple control interfaces
    • One USB 1.1 target port and three I2C ports
    • LED enable and PWM generators
  • Video mode
    • Dual 24-bit RGB inputs up to 120Hz
    • YUV, YCrCb, or RGB data format
    • Standard video from XGA to WQXGA
    • DLP9000 (WQXGA), DLP500YX (2048 × 1200), and DLP670S (2716 × 1600) require two DLPC900 controllers

Description for the DLPC900

The DLP DLPC900 is a scalable digital micromirror device (DMD) controller that supports reliable operation of DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 DMDs. This high-performance DMD controller enables programmable, high-speed pattern rates for advanced light control, especially in industrial applications. DLPC900 pattern rates enable fast and accurate 3D scanning and 3D printing, as well as support high-resolution and intelligent imaging applications. DLPC900 offers 128 megabytes of embedded internal DRAM for convenient buffering of between 400 to 1024 1-bit patterns depending on DMD. Input and output triggers offer easy connection and synchronization with a variety of cameras, sensors, and other peripherals.

Go to the TI DLP® light-control technology page to learn how to get started. DLP advanced light control resources include evaluation modules, reference designs, optical module manufacturers, and DLP design network partners.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more