Product details

Rating Catalog Architecture Integrated FET Control topology Sensorless, Sinusoidal Control interface 1xPWM Vs (min) (V) 2.1 Vs ABS (max) (V) 6 Features Integrated FETs, Integrated Motor Control, Tach/FG Feedback Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Sensorless, Sinusoidal Control interface 1xPWM Vs (min) (V) 2.1 Vs ABS (max) (V) 6 Features Integrated FETs, Integrated Motor Control, Tach/FG Feedback Operating temperature range (°C) -40 to 125
USON (DSN) 10 9 mm² (3 mm × 3 mm)
  • Proprietary Sensorless Windowless
    180° Sinusoidal Control Scheme
  • Input Voltage Range 2.1 to 5.5 V
  • 500-mA Output Current
  • Low Quiescent Current 15 µA (Typical) at Sleep Mode
  • Total Driver H+L Rdson Less than 1.5 Ω
  • Current Limit and Short-Circuit Current Protection
  • Lock Detection
  • Anti Voltage Surge (AVS)
  • UVLO
  • Thermal Shutdown
  • Proprietary Sensorless Windowless
    180° Sinusoidal Control Scheme
  • Input Voltage Range 2.1 to 5.5 V
  • 500-mA Output Current
  • Low Quiescent Current 15 µA (Typical) at Sleep Mode
  • Total Driver H+L Rdson Less than 1.5 Ω
  • Current Limit and Short-Circuit Current Protection
  • Lock Detection
  • Anti Voltage Surge (AVS)
  • UVLO
  • Thermal Shutdown

The DRV10964 is a three-phase sensorless motor driver with integrated power MOSFETs. It is specifically designed for high-efficiency, low-noise and low-external component count motor drive applications. The proprietary sensorless windowless 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10964 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10964 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.

The DRV10964 is a three-phase sensorless motor driver with integrated power MOSFETs. It is specifically designed for high-efficiency, low-noise and low-external component count motor drive applications. The proprietary sensorless windowless 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10964 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10964 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DRV10964 5-V, Three-Phase Sinusoidal Sensorless BLDC Motor Driver datasheet PDF | HTML Mar 1, 2016
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Technical article Accelerate your electric mask design PDF | HTML Jul 1, 2020
Technical article How to avoid motor and system overvoltage using AVS technology without external co PDF | HTML Oct 14, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV10964EVM — DRV10964 Three-Phase Brushless Motor Driver Evaluation Module

The  DRV10964EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV10964. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. The DRV10964EVM supports (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
USON (DSN) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos