Product details

Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 4.1 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 1 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Low-Power Sleep Mode Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 150
Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 4.1 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 1 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Low-Power Sleep Mode Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 150
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • N-channel H-bridge brushed DC motor driver

  • 4.5-V to 48-V operating supply voltage range
  • Pin-to-pin, RDS(on), voltage, and current sense/regulation variants (external shunt resistor and integrated current mirror)

    • DRV8870: 6.5-V to 45-V, 565-mΩ, shunt

    • DRV8251: 4.5-V to 48-V, 450-mΩ, shunt

    • DRV8251A: 4.5-V to 48-V, 450-mΩ, mirror

    • DRV8231: 4.5-V to 33-V, 600-mΩ, shunt

    • DRV8231A: 4.5-V to 33-V, 600-mΩ, mirror

  • High output current capability: 4.1-A Peak
  • PWM control interface
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • <1-µA at VVM = 24-V, TJ = 25°C
  • Small package and footprint
    • 8-Pin HSOP with PowerPAD™, 4.9 × 6.0 mm
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Latched overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • N-channel H-bridge brushed DC motor driver

  • 4.5-V to 48-V operating supply voltage range
  • Pin-to-pin, RDS(on), voltage, and current sense/regulation variants (external shunt resistor and integrated current mirror)

    • DRV8870: 6.5-V to 45-V, 565-mΩ, shunt

    • DRV8251: 4.5-V to 48-V, 450-mΩ, shunt

    • DRV8251A: 4.5-V to 48-V, 450-mΩ, mirror

    • DRV8231: 4.5-V to 33-V, 600-mΩ, shunt

    • DRV8231A: 4.5-V to 33-V, 600-mΩ, mirror

  • High output current capability: 4.1-A Peak
  • PWM control interface
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • <1-µA at VVM = 24-V, TJ = 25°C
  • Small package and footprint
    • 8-Pin HSOP with PowerPAD™, 4.9 × 6.0 mm
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Latched overcurrent protection (OCP)
    • Thermal shutdown (TSD)

The DRV8251 device is an integrated motor driver with N-channel H-bridge, charge pump, current regulation, and protection circuitry. The charge pump improves efficiency by supporting N-channel MOSFET half bridges and 100% duty cycle driving.

The DRV8251 implements a current regulation feature by comparing the analog input VREF and the voltage across a current-sense shunt resistor on the ISEN pin. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include supply undervoltage lockout, output overcurrent, and device overtemperature.

The DRV8251 is part of a family of devices which come in pin-to-pin, scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View the full portfolio of brushed motor drivers on ti.com.

The DRV8251 device is an integrated motor driver with N-channel H-bridge, charge pump, current regulation, and protection circuitry. The charge pump improves efficiency by supporting N-channel MOSFET half bridges and 100% duty cycle driving.

The DRV8251 implements a current regulation feature by comparing the analog input VREF and the voltage across a current-sense shunt resistor on the ISEN pin. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include supply undervoltage lockout, output overcurrent, and device overtemperature.

The DRV8251 is part of a family of devices which come in pin-to-pin, scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View the full portfolio of brushed motor drivers on ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV8231 ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation Pin-to-pin compatible H-bridge BDC motor driver for lower voltage applications
Same functionality with different pin-out to the compared device.
DRV8251A ACTIVE 50-V, 4.1-A H-bridge motor driver with integrated current regulation & current-sense feedback H-bridge BDC motor driver with integrated current sensing to reduce BOM cost and board space

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DRV8251 4.1-A Brushed DC Motor Driver with Integrated Current Regulation datasheet PDF | HTML Nov 18, 2020
Certificate DRV8251EVM EU RoHS Declaration of Comformity (DoC) Nov 9, 2021
Technical article Using brushed motors to improve battery life and reliability in vacuum robots PDF | HTML Jul 17, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8251EVM — DRV8251 motor driver evaluation module

The DRV8251 evaluation module (EVM) allows for easy evaluation of the DRV8251 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away.

The DRV8251 is a 4.5V to 48-V rated single H-bridge driver capable of driving up to 3.7 A. The EVM allows for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BRDWY-3P-BA620XX — Broadway Technology Jiangsu BA620XX control board for massage chair applications

Broadway Technology (Jiangsu) BA620XX massage chair control board uses a MSPM0G1106 device as the core MCU, which controls the DRV8251 and other motor drive units and provides a core electronic control system for 2D and 3D massage chairs.

BA62038 supports 5-way motor, air pump, heating unit (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos