DS90UH940N-Q1

ACTIVE

DS90UH940N-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility MIPI CSI-2 Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility MIPI CSI-2 Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (NKD) 64 81 mm² (9 mm × 9 mm)
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
  • Supports Pixel Clock Frequency up to 170 MHz for WUXGA (1920×1200) and 1080p60 Resolutions With 24-Bit Color Depth
  • 1-Lane or 2-Lane FPD-Link III Interface With De-Skew Capability
  • MIPI® D-PHY / CSI-2 Transmitter
    • CSI-2 Output Ports With Selectable 2- or 4-Lane Operation, up to 1.3 Gbps Each Lane
    • Video Formats: RGB888/666/565, YUV422/420, RAW8/10/12
    • Programmable Virtual Channel Identifier
  • Integrated HDCP Cipher Engine With On-Chip Key Storage
  • Four High-Speed GPIOs (up to 2 Mbps each)
  • Adaptive Receive Equalization
    • Compensates for Channel Insertion Loss of up to –15.3 dB at 1.7 GHz
    • Provides Automatic Temperature and Cable Aging Compensation
  • SPI Control Interfaces up to 3.3 Mbps
  • I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
  • Supports 7.1 Multiple I2S (4 Data) Channels
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
  • Supports Pixel Clock Frequency up to 170 MHz for WUXGA (1920×1200) and 1080p60 Resolutions With 24-Bit Color Depth
  • 1-Lane or 2-Lane FPD-Link III Interface With De-Skew Capability
  • MIPI® D-PHY / CSI-2 Transmitter
    • CSI-2 Output Ports With Selectable 2- or 4-Lane Operation, up to 1.3 Gbps Each Lane
    • Video Formats: RGB888/666/565, YUV422/420, RAW8/10/12
    • Programmable Virtual Channel Identifier
  • Integrated HDCP Cipher Engine With On-Chip Key Storage
  • Four High-Speed GPIOs (up to 2 Mbps each)
  • Adaptive Receive Equalization
    • Compensates for Channel Insertion Loss of up to –15.3 dB at 1.7 GHz
    • Provides Automatic Temperature and Cable Aging Compensation
  • SPI Control Interfaces up to 3.3 Mbps
  • I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
  • Supports 7.1 Multiple I2S (4 Data) Channels

The DS90UH940N-Q1 is a FPD-Link III deserializer which, together with the DS90UH949/947/929-Q1 serializers, converts 1-lane or 2-lane FPD-Link III streams into a MIPI® CSI-2 format. The deserializer can operate over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It recovers the data from one or two FPD-Link III serial streams and translates it into a camera serial interface (CSI-2) format that can support video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs decreases the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device automatically senses the FPD-Link III channels and supplies a clock alignment and de-skew functionality without the need for any special training patterns. This ensures skew phase tolerance from mismatches in interconnect wires such as PCB trace routing, cable pair-to-pair length differences, and connector imbalances.

The DS90UH940N-Q1 is a FPD-Link III deserializer which, together with the DS90UH949/947/929-Q1 serializers, converts 1-lane or 2-lane FPD-Link III streams into a MIPI® CSI-2 format. The deserializer can operate over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It recovers the data from one or two FPD-Link III serial streams and translates it into a camera serial interface (CSI-2) format that can support video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs decreases the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device automatically senses the FPD-Link III channels and supplies a clock alignment and de-skew functionality without the need for any special training patterns. This ensures skew phase tolerance from mismatches in interconnect wires such as PCB trace routing, cable pair-to-pair length differences, and connector imbalances.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet DS90UH940N-Q1 1080p FPD-Link III to CSI-2 Deserializer With HDCP datasheet (Rev. A) PDF | HTML Oct 9, 2018
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Application note Exploring the Int Test Pattern Generation Feature of FPD-Link III IVI Devices (Rev. G) PDF | HTML Nov 3, 2020
User guide FPD-Link Margin Analysis Program (MAP) user's guide Jan 14, 2019
Application note How to Configure DS90UH940N-Q1 MIPI ® D-PHY Timing Parameters Jan 5, 2019
Application note AN-1108 Channel-Link PCB and Interconnect Design-In Guidelines (Rev. A) Aug 3, 2018
Analog design Journal An EMC/EMI system-design and testing methodology for FPD-Link III SerDes Apr 26, 2017
Application note Absolute Maximum Ratings for Soldering (Rev. D) Jun 9, 2016
Analog design Journal Ten tips for successfully designing with automotive EMC/EMI requirements Jul 24, 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML Feb 13, 2015
Application note AN-1187 Leadless Leadframe Package (LLP) (Rev. R) May 7, 2013
Application note Using the I2S Audio Interface of DS90Ux92x FPD-Link III Devices May 4, 2013
Application note I2C Communication Over FPD-Link III with Bidirectional Control Channel (Rev. A) Apr 26, 2013
Design guide LVDS Owner's Manual Design Guide, 4th Edition Nov 19, 2008
Application note Transmission Line RAPIDESIGNER Operation and Applications Guide May 15, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB940-Q1EVM — FPD-link III deserializer evaluation module

The Texas Instruments DS90UB940-Q1EVM evaluation module (EVM) converts FPD-Link III to MIPI CSI-2.

This kit will demonstrate the functionality and operation of the DS90UB940-Q1. The DS90UB940-Q1 is a FPD-Link III Deserializer which, in conjunction with the DS90UB949/929/947-Q1 Serializers, it (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DS90UH940-Q1EVM — FPD-Link III deserializer evaluation module

The Texas Instruments DS90UH940-Q1EVM evaluation module (EVM) converts FPD-Link III to MIPI CSI-2. This kit will demonstrate the functionality and operation of the DS90UH940-Q1. The DS90UH940-Q1 supports HDCP content protection. The DS90UH940-Q1 is a FPD-Link III Deserializer which, in conjunction (...)

User guide: PDF
Supported products & hardware
Application software & framework

ALP — Analog LaunchPad Framework Utility

To get started with Analog LaunchPad (ALP) software: Download and install the ALP Framework Utility. Add new device profiles and example scripts with the ALP-PROFILE-UPDATE tool.
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Simulation model

DS90UH940-Q1 IBIS Model

SNLM181.ZIP (78 KB) - IBIS model
Supported products & hardware
Simulation model

DS90UH940N IBIS Model

SNLM217.ZIP (78 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (NKD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos