DS90UH988-Q1

ACTIVE

4K FPD-Link IV to OpenLDI deserializer with HDCP

DS90UH988-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link IV LVDS Function Deserializer Output compatibility OpenLDI Color depth (bpp) 30 Parallel video bandwidth (per port) (max) (Gbps) 25.9 Serial video bandwidth (per port) (max) (Gbps) 13.1 Features Daisy chain, HDCP, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link IV LVDS Function Deserializer Output compatibility OpenLDI Color depth (bpp) 30 Parallel video bandwidth (per port) (max) (Gbps) 25.9 Serial video bandwidth (per port) (max) (Gbps) 13.1 Features Daisy chain, HDCP, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFNP (RUR) 88 144 mm² (12 mm × 12 mm)
  • OpenLDI (OLDI) transmitter
    • 2 Port OLDI output (Dual Pixel Link) up to 420MHz OLDI clock
    • Each Port supports 8MHz to 210MHz OLDI clock
    • Configurable 18-bit, 24-bit, 30-bit RGB
    • Stream synchronization and splitting
  • FPD-Link IV interface
    • Up to 13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Optional digital RGB parallel output interface supports 8MHz to 125MHz PCLK
  • Ultra-low latency control channel
    • Two fast-mode plus I2C up to 1MHz (up to 3.4MHz for local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass-through GPIOs
  • Backwards compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • 720p 92x and 1080p/2K 94x FPD-Link III product families
  • Security and diagnostics
    • Link diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread Spectrum Clocking Generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V dual power supply
  • AEC-Q100 qualified for automotive applications
    • AEC-Q Grade-Level 2 , –40°C to 105°C
    • ISO 10605 and IEC 61000-4-2 ESD compliant
  • OpenLDI (OLDI) transmitter
    • 2 Port OLDI output (Dual Pixel Link) up to 420MHz OLDI clock
    • Each Port supports 8MHz to 210MHz OLDI clock
    • Configurable 18-bit, 24-bit, 30-bit RGB
    • Stream synchronization and splitting
  • FPD-Link IV interface
    • Up to 13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Optional digital RGB parallel output interface supports 8MHz to 125MHz PCLK
  • Ultra-low latency control channel
    • Two fast-mode plus I2C up to 1MHz (up to 3.4MHz for local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass-through GPIOs
  • Backwards compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • 720p 92x and 1080p/2K 94x FPD-Link III product families
  • Security and diagnostics
    • Link diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread Spectrum Clocking Generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V dual power supply
  • AEC-Q100 qualified for automotive applications
    • AEC-Q Grade-Level 2 , –40°C to 105°C
    • ISO 10605 and IEC 61000-4-2 ESD compliant

The DS90UH988-Q1 is an FPD-Link IV to OpenLDI bridge device. In conjunction with an FPD-Link IV serializer, the chipset receives a high-speed serialized interface over low-cost 50Ω coax or STP/STQ cables. The DS90UH988-Q1 supports OpenLDI (10 LVDS data lanes + 2 clocks) interface with video up to 420MHz PCLK. This provides a bridge between sources such as GPUs to connect to existing LVDS based displays or application processors.

The FPD-Link IV interface supports video and audio data transmission and full duplex control, including I2C, and GPIO data over the same link. Consolidation of video and control data over FPD-Link IV lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible FPD-Link III mode, the device supports up to 2K resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP capable serializer.

The DS90UH988-Q1 is an FPD-Link IV to OpenLDI bridge device. In conjunction with an FPD-Link IV serializer, the chipset receives a high-speed serialized interface over low-cost 50Ω coax or STP/STQ cables. The DS90UH988-Q1 supports OpenLDI (10 LVDS data lanes + 2 clocks) interface with video up to 420MHz PCLK. This provides a bridge between sources such as GPUs to connect to existing LVDS based displays or application processors.

The FPD-Link IV interface supports video and audio data transmission and full duplex control, including I2C, and GPIO data over the same link. Consolidation of video and control data over FPD-Link IV lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible FPD-Link III mode, the device supports up to 2K resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP capable serializer.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS90UH988-Q1 Automotive FPD-Link IV to OpenLDI Deserializer With HDCP datasheet PDF | HTML Feb 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Supported products & hardware
Evaluation board

DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1M evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Simulation model

DS90UH988-Q1 IBIS Model (Rev. A)

SNLM253A.ZIP (141 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RUR) 88 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos