Product details

Number of channels 1 Vrwm (V) 12 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 200 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 7 Clamping voltage (V) 30.2 Dynamic resistance (typ) 0.29 Interface type GPIO, RS-485/432/422/232 Breakdown voltage (min) (V) 13.3 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Number of channels 1 Vrwm (V) 12 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 200 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 7 Clamping voltage (V) 30.2 Dynamic resistance (typ) 0.29 Interface type GPIO, RS-485/432/422/232 Breakdown voltage (min) (V) 13.3 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² (1 mm × 0.6 mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 7A (8/20µs)
  • IO capacitance:
    • 2.8pF (typical)
  • Ultra low leakage current: 100nA (maximum)
  • Space-saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 7A (8/20µs)
  • IO capacitance:
    • 2.8pF (typical)
  • Ultra low leakage current: 100nA (maximum)
  • Space-saving industry standard 0402 footprint (1.0mm × 0.6mm)

The ESD551 is a bidirectional ESD protection diode for protecting power lines, low-speed data lines, and other I/O ports. The ESD551 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 2.8pF (typical) IO capacitance enabling data line protection for protocols such as RS232/485. The extremely low dynamic resistance (0.29Ω) and clamping voltage (22.5V at 16 TLP) is specified for system level protection against transient events.

The 30kV ESD rating and 7A surge provides robust transient protection in a tiny package for protecting 12V power rails in space constrained applications.

The ESD551 is offered in the industry standard 0402 package.

The ESD551 is a bidirectional ESD protection diode for protecting power lines, low-speed data lines, and other I/O ports. The ESD551 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 2.8pF (typical) IO capacitance enabling data line protection for protocols such as RS232/485. The extremely low dynamic resistance (0.29Ω) and clamping voltage (22.5V at 16 TLP) is specified for system level protection against transient events.

The 30kV ESD rating and 7A surge provides robust transient protection in a tiny package for protecting 12V power rails in space constrained applications.

The ESD551 is offered in the industry standard 0402 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD551 1-Channel ±30kV Bidirectional ESD Diode in an 0402 Package datasheet PDF | HTML Aug 6, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos