Top

Product details

Parameters

Common mode voltage (Max) (V) 110 Common mode voltage (Min) (V) 2.7 Input offset (+/-) (Max) (uV) 25 Input offset drift (+/-) (Typ) (uV/C) 0.5 Gain (V/V) 100, 20, 200, 50, 500 Gain error (%) 0.25 Gain error drift (+/-) (Max) (ppm/°C) 10 CMRR (Min) (dB) 140 Bandwidth (kHz) 800 Supply voltage (Max) (V) 20 Supply voltage (Min) (V) 2.7 Iq (Max) (mA) 0.6 Number of channels (#) 1 Comparators (#) 0 Rating Automotive Operating temperature range (C) -40 to 125 open-in-new Find other Current sense amplifiers analog output

Package | Pins | Size

SOT-SC70 (DCK) 5 4 mm² 2 x 2.1 open-in-new Find other Current sense amplifiers analog output

Features

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 110 V
    • Survival voltage: −20 V to +120 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: 0.25% (maximum)
      • Gain drift: 10 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ± 25 µV (maximum)
      • Offset drift: ±0.25 µV/°C (maximum)
  • Available gains:
    • INA290A1Q: 20 V/V
    • INA290A2Q: 50 V/V
    • INA290A3Q: 100 V/V
    • INA290A4Q: 200 V/V
    • INA290A5Q: 500 V/V
  • Bandwidth: 800 kHz
  • Slew rate: 2 V/µs
  • Quiescent current: 350 µA

All trademarks are the property of their respective owners.

open-in-new Find other Current sense amplifiers analog output

Description

The INA290-Q1 is an ultra-precise current sense amplifier than can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 110 V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.00 mm × 1.25 mm. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of 25 µV (maximum), a small gain error of 0.25% (maximum), and a high DC CMRR of 160 dB (typical). The INA290-Q1 is not only designed for DC current measurement, but also for high-speed applications (like fast overcurrent protection, for example) with a high bandwidth of 800 kHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INA290-Q1 operates from a single 2.7-V to 20-V supply and draws a 350-µA supply current (typical). The INA290-Q1 is available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the extended operating temperature range (−40°C to +125°C).

open-in-new Find other Current sense amplifiers analog output
Download
Information

Request samples

Preproduction samples are available. Request now

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 7
Type Title Date
* Datasheet INA290-Q1 AEC-Q100, 2.7-V to 110-V, 800-kHz, Ultra-Precise Current-Sense Amplifier in Small (SC-70) Package datasheet Oct. 30, 2019
Application notes Improving Power Amplifier Efficiency with Current Monitors Dec. 20, 2019
User guides INA290EVM User's Guide Oct. 11, 2019
Technical articles A key to accurate system thermal management: monitoring both current flow and temperature Oct. 04, 2018
Technical articles System trade-offs for high- and low-side current measurements Jun. 01, 2017
Technical articles Why should you care about overcurrent protection in your system? Jun. 16, 2016
Technical articles How to get started with current sense amplifiers – part 2 May 26, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
$25.00
Description
This is a small module with 5 completely independent boards that can be broken off by the user. Five schematically identical boards for each of the five gain variation of the INA290 with inputs up to 110V common mode and 5A (on board shunt) input capability. Each board provides test points for VS (...)
Features
  • Easy to test INA290 with differential voltage or shunt resistor.
  • Pads and sockets allow quick and easy implementation of SMD filtering.
  • Breakable panels lets customer experiment and test with all gain variants.

Design tools & simulation

SIMULATION MODELS Download
SBOMB25.TSC (138 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SBOMB26.ZIP (38 KB) - TINA-TI Spice Model
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide

CAD/CAE symbols

Package Pins Download
SC70 (DCK) 5 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos