XISO6421FDWVR

ACTIVE

Robust EMC, reinforced/Basic 2-channel, 1/1, digital isolator with 250kV/us CMTI, 150Mbps | DWV | 8 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DWV) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the ISO6421

  • Functional Safety-Capable (Planned)
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±250kV/µs typical CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO642x) and low (ISO642xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SOIC (D-8) Package
  • Wide-SOIC (DWV-8) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more