LF444

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9304 ACTIVE Quad, 40-V 1-MHz low-power (0.15 mA) operational amplifier Wider temperature range (-40°C to 125°C), lower noise (33 nV/√Hz), wider voltage range (4.5 V to 40 V), lower Vos (2.5 mV), and improved offset voltage drift

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 50 CMRR (typ) (dB) 100 Iout (typ) (A) 0.014 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4 Input common mode headroom (to positive supply) (typ) (V) -5 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 50 CMRR (typ) (dB) 100 Iout (typ) (A) 0.014 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4 Input common mode headroom (to positive supply) (typ) (V) -5 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • ¼ Supply Current of a LM148: 200 μA/Amplifier (max)
  • Low Input Bias Current: 50 pA (max)
  • High Gain Bandwidth: 1 MHz
  • High Slew Rate: 1 V/μs
  • Low Noise Voltage for Low Power 35 nV/√Hz
  • Low Input Noise Current 0.01 pA/√Hz 
  • High Input Impedance: 1012Ω
  • High Gain: 50k (min)

All trademarks are the property of their respective owners.

  • ¼ Supply Current of a LM148: 200 μA/Amplifier (max)
  • Low Input Bias Current: 50 pA (max)
  • High Gain Bandwidth: 1 MHz
  • High Slew Rate: 1 V/μs
  • Low Noise Voltage for Low Power 35 nV/√Hz
  • Low Input Noise Current 0.01 pA/√Hz 
  • High Input Impedance: 1012Ω
  • High Gain: 50k (min)

All trademarks are the property of their respective owners.

The LF444 quad low power operational amplifier provides many of the same AC characteristics as the industry standard LM148 while greatly improving the DC characteristics of the LM148. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM148 and only draws one fourth the supply current of the LM148. In addition the well matched high voltage JFET input devices of the LF444 reduce the input bias and offset currents by a factor of 10,000 over the LM148. The LF444 also has a very low equivalent input noise voltage for a low power amplifier.

The LF444 is pin compatible with the LM148 allowing an immediate 4 times reduction in power drain in many applications. The LF444 should be used wherever low power dissipation and good electrical characteristics are the major considerations.

The LF444 quad low power operational amplifier provides many of the same AC characteristics as the industry standard LM148 while greatly improving the DC characteristics of the LM148. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM148 and only draws one fourth the supply current of the LM148. In addition the well matched high voltage JFET input devices of the LF444 reduce the input bias and offset currents by a factor of 10,000 over the LM148. The LF444 also has a very low equivalent input noise voltage for a low power amplifier.

The LF444 is pin compatible with the LM148 allowing an immediate 4 times reduction in power drain in many applications. The LF444 should be used wherever low power dissipation and good electrical characteristics are the major considerations.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LF444 Quad Low Power JFET Input Operational Amplifier datasheet (Rev. D) Mar 27, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note AN-447 Protection Schemes for BI-FET Amplifiers and Switches May 2, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LF444 PSpice Model (Rev. B)

SNOM261B.ZIP (27 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos