LM7171

ACTIVE

Very High Speed, High Output Current, Voltage Feedback Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 200 BW at Acl (MHz) 220 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 4100 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 105 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 55 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 200 BW at Acl (MHz) 220 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 4100 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 105 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 55 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Typical values unless otherwise noted
  • Easy-to-use voltage-feedback topology
  • Very high slew rate: 4100V/µs
  • Wide unity-gain bandwidth: 200MHz
  • −3dB frequency at AV = +2: 220MHz
  • Low supply current: 6.5mA
  • High open-loop gain: 85dB
  • High output current: 100mA
  • Differential gain and phase: 0.01%, 0.02º
  • Specified for ±15V and ±5V operation
  • Typical values unless otherwise noted
  • Easy-to-use voltage-feedback topology
  • Very high slew rate: 4100V/µs
  • Wide unity-gain bandwidth: 200MHz
  • −3dB frequency at AV = +2: 220MHz
  • Low supply current: 6.5mA
  • High open-loop gain: 85dB
  • High output current: 100mA
  • Differential gain and phase: 0.01%, 0.02º
  • Specified for ±15V and ±5V operation

The LM7171 is a high-speed voltage-feedback amplifier that has the slewing characteristic of a current-feedback amplifier, but can be used in all traditional voltage-feedback amplifier configurations. The LM7171 is stable for gains as low as +2 or −1. The device provides a very high slew rate at 4100V/µs and a wide unity-gain bandwidth of 200MHz, while consuming only 6.5mA of supply current. The LM7171 is an excellent choice for video and high-speed signal processing applications, such as HDSL and pulse amplifiers. With 100mA of output current, the LM7171 is used for video distribution, as a transformer driver, or as a laser diode driver.

Operation on ±15V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7171 offers low SFDR and THD, which is excellent for ADC/DAC systems. In addition, the LM7171 is specified for ±5V operation for portable applications.

The LM7171 is a high-speed voltage-feedback amplifier that has the slewing characteristic of a current-feedback amplifier, but can be used in all traditional voltage-feedback amplifier configurations. The LM7171 is stable for gains as low as +2 or −1. The device provides a very high slew rate at 4100V/µs and a wide unity-gain bandwidth of 200MHz, while consuming only 6.5mA of supply current. The LM7171 is an excellent choice for video and high-speed signal processing applications, such as HDSL and pulse amplifiers. With 100mA of output current, the LM7171 is used for video distribution, as a transformer driver, or as a laser diode driver.

Operation on ±15V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7171 offers low SFDR and THD, which is excellent for ADC/DAC systems. In addition, the LM7171 is specified for ±5V operation for portable applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM7171 Very High Speed, High Output Current, Voltage Feedback Amplifier datasheet (Rev. D) PDF | HTML Feb 20, 2024
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML Jul 17, 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730227 — Evaluation Board for High-Speed Single Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM7171 PSpice Model (Rev. A)

SNOM205A.ZIP (38 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos