16-pin (DBQ) package image

LM83CIMQA/NOPB OBSOLETE

Triple Remote and Local Temperature Sensor with SMBus, I2C Interface and ACPI Compatible

LM83CIMQA/NOPB is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM83CIMQAX/NOPB ACTIVE Triple Remote and Local Temperature Sensor with SMBus, I2C Interface and ACPI Compatible Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM83CIMQAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM83 information

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 95 | TUBE

Features for the LM83

  • Accurately senses die temperature of 3 remote ICs, or diode junctions
  • On-board local temperature sensing
  • SMBus and I2C compatible interface, supports SMBus 1.1 TIMEOUT
  • Two interrupt outputs: INT# and T_CRIT_A#
  • Register readback capability
  • 7 bit plus sign temperature data format, 1 °C resolution
  • 2 address select pins allow connection of 9 LM83s on a single bus

Key Specifications

[Solid_Square] Supply Voltage3.0V to 3.6V
[Solid_Square] Supply Current0.8mA (max)
[Solid_Square] Local Temp Accuracy (includes quantization error)
0°C to +85°C±3.0°C (max)
[Solid_Square] Remote Diode Temp Accuracy (includes quantization error)
+25°C to +100°C±3°C (max)
0°C to +125°C±4°C (max)

Description for the LM83

The LM83 is a digital temperature sensor with a 2 wire serial interface that senses the voltage and thus the temperature of three remote diodes using a Delta-Sigma analog-to-digital converter with a digital over-temperature detector. The LM83 accurately senses its own temperature as well as the temperature of three external devices, such as Pentium II® Processors or diode connected 2N3904s. The temperature of any ASIC can be detected using the LM83 as long as a dedicated diode (semiconductor junction) is available on the die. Using the SMBus interface a host can access the LM83's registers at any time. Activation of a T_CRIT_A# output occurs when any temperature is greater than a programmable comparator limit, T_CRIT. Activation of an INT# output occurs when any temperature is greater than its corresponding programmable comparator HIGH limit.

The host can program as well as read back the state of the T_CRIT register and the four T_HIGH registers. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM83. The sensor powers up with default thresholds of 127°C for T_CRIT and all T_HIGHs. The LM83 is pin for pin and register compatible with the LM84 as well as the Maxim MAX1617 and the Analog Devices ADM1021.


Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM83CIMQAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more