LMH0036

ACTIVE

SD SDI Reclocker with 4:1 Input Multiplexer

Product details

Function Reclocker Power consumption (mW) 360 Data rate (max) (Mbps) 270 Control interface Pin Operating temperature range (°C) -40 to 85
Function Reclocker Power consumption (mW) 360 Data rate (max) (Mbps) 270 Control interface Pin Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² (7 mm × 7 mm)
  • Supports SMPTE 259M (C) Serial Digital Video Standard
  • Supports 270 Mbps Serial Data Rate Operation
  • Supports DVB-ASI at 270 Mbps
  • Single 3.3V Supply Operation
  • 360 mW Typical Power Consumption
  • Integrated 4:1 Multiplexed Input
  • Two Differential, Reclocked Outputs
  • Choice of Second Reclocked Output or Low-Jitter, Differential, Data-Rate Clock Output
  • Single 27 MHz External Crystal or Reference Clock Input
  • Lock Detect Indicator Output
  • Output Mute Function for Data and Clock
  • Auto/Manual Reclocker Bypass
  • Differential LVPECL Compatible Serial Data Inputs and Outputs
  • LVCMOS Control Inputs and Indicator Outputs
  • 48-Pin WQFN Package
  • Industrial Temperature Range: -40°C to +85°C
  • Footprint Compatible with the LMH0056 and LMH0356

All trademarks are the property of their respective owners.

  • Supports SMPTE 259M (C) Serial Digital Video Standard
  • Supports 270 Mbps Serial Data Rate Operation
  • Supports DVB-ASI at 270 Mbps
  • Single 3.3V Supply Operation
  • 360 mW Typical Power Consumption
  • Integrated 4:1 Multiplexed Input
  • Two Differential, Reclocked Outputs
  • Choice of Second Reclocked Output or Low-Jitter, Differential, Data-Rate Clock Output
  • Single 27 MHz External Crystal or Reference Clock Input
  • Lock Detect Indicator Output
  • Output Mute Function for Data and Clock
  • Auto/Manual Reclocker Bypass
  • Differential LVPECL Compatible Serial Data Inputs and Outputs
  • LVCMOS Control Inputs and Indicator Outputs
  • 48-Pin WQFN Package
  • Industrial Temperature Range: -40°C to +85°C
  • Footprint Compatible with the LMH0056 and LMH0356

All trademarks are the property of their respective owners.

The LMH0036 SD SDI Reclocker with 4:1 Input Multiplexer retimes serial digital video data conforming to the SMPTE 259M (C) standard. The LMH0036 operates at the serial data rate of 270 Mbps, and also supports DVB-ASI operation at 270 Mbps. The LMH0036 includes an integrated 4:1 input multiplexer for selecting one of four input data streams for retiming.

The LMH0036 retimes the incoming data to suppress accumulated jitter. The LMH0036 recovers the serial data-rate clock and optionally provides it as an output. The LMH0036 has two differential serial data outputs; the second output may be selected as a low-jitter, data-rate clock output. Controls and indicators are: serial clock or second serial data output select, manual rate select input, SD indicator output, lock detect output, auto/manual data bypass, and output mute. The serial data inputs, outputs, and serial data-rate clock outputs are differential LVPECL compatible. The CML serial data and serial data-rate clock outputs are suitable for driving 100Ω differentially terminated networks. The control logic inputs and outputs are LVCMOS compatible.

The LMH0036 is powered from a single 3.3V supply. Power dissipation is typically 360 mW. The device is housed in a 48-pin WQFN package.

The LMH0036 SD SDI Reclocker with 4:1 Input Multiplexer retimes serial digital video data conforming to the SMPTE 259M (C) standard. The LMH0036 operates at the serial data rate of 270 Mbps, and also supports DVB-ASI operation at 270 Mbps. The LMH0036 includes an integrated 4:1 input multiplexer for selecting one of four input data streams for retiming.

The LMH0036 retimes the incoming data to suppress accumulated jitter. The LMH0036 recovers the serial data-rate clock and optionally provides it as an output. The LMH0036 has two differential serial data outputs; the second output may be selected as a low-jitter, data-rate clock output. Controls and indicators are: serial clock or second serial data output select, manual rate select input, SD indicator output, lock detect output, auto/manual data bypass, and output mute. The serial data inputs, outputs, and serial data-rate clock outputs are differential LVPECL compatible. The CML serial data and serial data-rate clock outputs are suitable for driving 100Ω differentially terminated networks. The control logic inputs and outputs are LVCMOS compatible.

The LMH0036 is powered from a single 3.3V supply. Power dissipation is typically 360 mW. The device is housed in a 48-pin WQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet LMH0036 SD SDI Reclocker with 4:1 Input Multiplexer datasheet (Rev. B) Apr 15, 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) PDF | HTML Apr 5, 2017
Application note AN-2145 Power Considerations for SDI Products (Rev. B) Apr 26, 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) Apr 26, 2013
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) Apr 26, 2013
Application note Replacing the CLC014 Adaptive Cable Equalizer with the LMH0074 (Rev. A) Apr 26, 2013
Application note Replacing the CLC012 Adaptive Cable Equalizer with the LMH0074 (Rev. A) Apr 26, 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems Nov 12, 2009
Application note Reference Clock Loop Through Application Jan 16, 2009
Design guide Broadcast Video Owner's Manual Nov 17, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos