Packaging information
| Package | Pins VQFN-HR (RNX) | 12 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the LMR33620-Q1
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Configured for rugged automotive applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Output current: 2 A
- 75-mΩ/50-mΩ RDS-ON power MOSFETs
- Peak-current-mode control
- Short minimum on-time of 68 ns
- Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
- Integrated compensation network
- Low EMI and switching noise
- Hotrod™ package
- Parallel input current paths
- High power conversation at all loads
- Peak efficiency > 95%
- Low shutdown quiescent current of 5 µA
- Low operating quiescent current of 25 µA
- Create a custom design using the LMR33620-Q1 with the WEBENCH Power Designer
Description for the LMR33620-Q1
The LMR33620-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR33620-Q1 drives up to 2 A of load current from an input of up to 36 V. The LMR33620-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620-Q1 is available in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks.