LMV931-N-Q1

ACTIVE

Automotive-grade, single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9001-Q1 ACTIVE Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier Faster slew rate (2 V/us), lower offset voltage (1.6 mV), lower power (0.06 mA), lower noise (30 nV/√Hz)
Same functionality with different pin-out to the compared device.
LMV321A-Q1 ACTIVE Automotive, single-channel, 5.5-V, 1-MHz 4-mV offset voltage rail-to-rail output op amp Faster slew rate (1.7 V/us), lower power (0.08 mA), lower noise (33 nV/√Hz)

LMV931-N-Q1

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 0.42 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.116 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 5.5 Features Small Size Input bias current (max) (pA) 65000 CMRR (typ) (dB) 86 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.037 Output swing headroom (to positive supply) (typ) (V) -0.033
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 0.42 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.116 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 5.5 Features Small Size Input bias current (max) (pA) 65000 CMRR (typ) (dB) 86 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.037 Output swing headroom (to positive supply) (typ) (V) -0.033
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 02
    • Device CDM ESD Classification Level C5
  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V, and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV from Rail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N-Q1 With the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 02
    • Device CDM ESD Classification Level C5
  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V, and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV from Rail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N-Q1 With the WEBENCH® Power Designer

The LMV93x-N-Q1 family (LMV931-N-Q1 single, LMV932-N-Q1 dual and LMV934-N-Q1 quad) are low-voltage, low-power operational amplifiers with AEC-Q100 Grade 1 qualification for automotive applications. The LMV93x-N-Q1 family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N-Q1 devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.

LMV93x-N-Q1 devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N-Q1 devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N-Q1 is offered in space-saving 5-pin SC-70 and SOT-23 packages. The dual LMV932-N-Q1 is in a 8-pin SOIC package and the quad LMV934-N-Q1 is in a 14-pin TSSOP package. These small packages are ideal solutions for area constrained PC boards in automotive applications.

The LMV93x-N-Q1 family (LMV931-N-Q1 single, LMV932-N-Q1 dual and LMV934-N-Q1 quad) are low-voltage, low-power operational amplifiers with AEC-Q100 Grade 1 qualification for automotive applications. The LMV93x-N-Q1 family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N-Q1 devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.

LMV93x-N-Q1 devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N-Q1 devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N-Q1 is offered in space-saving 5-pin SC-70 and SOT-23 packages. The dual LMV932-N-Q1 is in a 8-pin SOIC package and the quad LMV934-N-Q1 is in a 14-pin TSSOP package. These small packages are ideal solutions for area constrained PC boards in automotive applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV93x-N-Q1 Automotive Single, Dual, Quad 1.8-V, RRIO Operational Amplifiers datasheet PDF | HTML Apr 5, 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMV931-N PSPICE Model

SNOM028.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos