LMV951

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
OPA310 ACTIVE Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier Higher GBW (3MHz), better accuracy (1.4mV Vos max), lower noise (18nV/√Hz), higher output current (150mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 0.9 Rail-to-rail In, Out GBW (typ) (MHz) 2.8 Slew rate (typ) (V/µs) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2.8 Iq per channel (typ) (mA) 0.57 Vn at 1 kHz (typ) (nV√Hz) 25 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.15 Features Shutdown, Zero Crossover Input bias current (max) (pA) 80000 CMRR (typ) (dB) 93 Iout (typ) (A) 0.08 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.013 Output swing headroom (to positive supply) (typ) (V) -0.017
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 0.9 Rail-to-rail In, Out GBW (typ) (MHz) 2.8 Slew rate (typ) (V/µs) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2.8 Iq per channel (typ) (mA) 0.57 Vn at 1 kHz (typ) (nV√Hz) 25 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.15 Features Shutdown, Zero Crossover Input bias current (max) (pA) 80000 CMRR (typ) (dB) 93 Iout (typ) (A) 0.08 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.013 Output swing headroom (to positive supply) (typ) (V) -0.017
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • (Typical 1-V Supply, Unless Otherwise Noted)
  • Ensured 1-V, 380-µA Single-Supply Operation
  • Shutdown to 50-nA Supply Current
  • Wide 2.7-MHz Bandwidth
  • Rail-to-Rail Input With Zero Crossover
  • No Input IBIAS Current Reversal Over VCM Range
  • 1000-pF Output Drive Capability
  • High-Output Drive Capability
    • Sink Current: 35 mA
    • Source Current: 45 mA
  • Rail-to-Rail Buffered Output
    • At 600-Ω Load, 32 mV from Either Rail
    • At 2-kΩ Load, 12 mV from Either Rail
  • Temperature Range –40°C to 125°C
  • (Typical 1-V Supply, Unless Otherwise Noted)
  • Ensured 1-V, 380-µA Single-Supply Operation
  • Shutdown to 50-nA Supply Current
  • Wide 2.7-MHz Bandwidth
  • Rail-to-Rail Input With Zero Crossover
  • No Input IBIAS Current Reversal Over VCM Range
  • 1000-pF Output Drive Capability
  • High-Output Drive Capability
    • Sink Current: 35 mA
    • Source Current: 45 mA
  • Rail-to-Rail Buffered Output
    • At 600-Ω Load, 32 mV from Either Rail
    • At 2-kΩ Load, 12 mV from Either Rail
  • Temperature Range –40°C to 125°C

The LMV951 amplifier is capable of operating at supply voltages from 0.9 V to 3 V with specified specs at 1-V and 1.8-V single supply.

The input common-mode range extends to both power supply rails without the offset transition zone and input bias current reversal inherent to most rail-to-rail input amplifiers.

Contrary to a conventional rail-to-rail output amplifier, the LMV951 has a buffered output stage, providing an open-loop gain which is relatively unaffected by resistive output loading. At 1-V supply voltage, the LMV951 is able to source and sink in excess of
35 mA and offers a gain bandwidth product of 2.7 MHz.

In shutdown mode, the LMV951 consumes less than 50 nA of supply current.

The LMV951 amplifier is capable of operating at supply voltages from 0.9 V to 3 V with specified specs at 1-V and 1.8-V single supply.

The input common-mode range extends to both power supply rails without the offset transition zone and input bias current reversal inherent to most rail-to-rail input amplifiers.

Contrary to a conventional rail-to-rail output amplifier, the LMV951 has a buffered output stage, providing an open-loop gain which is relatively unaffected by resistive output loading. At 1-V supply voltage, the LMV951 is able to source and sink in excess of
35 mA and offers a gain bandwidth product of 2.7 MHz.

In shutdown mode, the LMV951 consumes less than 50 nA of supply current.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMV951 1-V, 2.7-MHz, Zero Crossover Rail-to-Rail Input and Output Amplifier With Shutdown datasheet (Rev. D) PDF | HTML Sep 23, 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note Low-Voltage Current Loop Transmitter Aug 2, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV951 PSPICE Model

SNOM029.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos