LOG200RGTT

LAST TIME BUY

High-speed precision logarithmic amplifier with photodiode bias and dark-current correction | RGT | 16 | -40 to 125

LAST TIME BUY Custom reel may be available
Same as: LOG200RGTT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LOG200RGTR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LOG200 information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LOG200

  • Ultra-fast transient response to low current levels:
    • Settling time for 10nA to 100nA step: 240ns rising, 620ns falling (typ)
    • Settling time for 100nA to 1µA step: 60ns rising, 150ns falling (typ)
  • Wide dynamic range: 10pA to 10mA (180dB)
    • Specified from 100pA to 10mA (160dB)
  • High signal bandwidth:
    • 20MHz at 10µA to 10mA
    • 6.3MHz at 1µA
    • 90kHz at 1nA
  • High-accuracy transfer function:
    • 0.2% max log conformity error (10nA to 100µA)
  • Integrated reference current (1µA) and reference voltages (2.5V and 1.65V)
  • Additional auxiliary high-speed op amp for differential ADC drive, single-ended gain or filter blocks, and other peripheral functions
  • Single supply (4.5V to 12.6V) or dual supply (±2.25V to ±6.3V) operation
  • Specified temperature range: –40°C to +125°C
  • Small package options:
    • 3mm × 3mm VQFN
    • 1.6mm × 1.6mm DSBGA

Description for the LOG200

The LOG200 is a wide-dynamic-range current-to-voltage amplifier specifically designed to optimize current measurements across 160dB of dynamic range with unparalleled accuracy and speed for optical communications, medical diagnostics, and industrial process-control measurements. The LOG200 features two logarithmic amplifiers followed by a high-accuracy differential amplifier that convert current signals into a voltage representing the log-compressed ratio of the two currents. The current inputs are designed to feature a high-speed response from one input, and a highly accurate reference signal on the other input, allowing for a unique combination of fast transient response and high logarithmic conformity.

The LOG200 ratio is internally set to 250mV/decade of current-to-voltage conversion. The device integrates an uncommitted high-speed amplifier to allow the output to be configured for differential or filtered responses, with a fast settling time to drive successive approximation analog-to-digital converters (SAR ADCs). The LOG200 also features a separate reference current and reference voltage designed to configure the device for optimized input current and common-mode voltages.

The LOG200 can be powered in a single-supply (4.5V to 12.6V) or dual-supply (±2.25V to ±6.3V) configuration and is specified from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LOG200RGTR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more