Logarithmic amplifiers
Logarithmically scaled outputs for a wide, dynamic range of voltage or current inputs
Browse by category
Our logarithmic amplifiers are designed for measuring low-level and wide dynamic range currents common in optical modules, lasers, and medical equipment. These devices offer low log conformity and wide dynamic range capability and are offered in tiny 4-mm x 4-mm lead-less packages for space constrained applications.
Select by parametric specification
Dynamic Range (DNR)
Package
Technical resources
Integrated logarithmic amplifiers for industrial applications
Enhanced Product Selection Guide (Rev. C)
LOG114EVM User Guide
Design & development resources
PSpice® for TI design and simulation tool
SPICE-based analog simulation program
TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
LOG114 Evaluation Module
The LOG114EVM is a ready-to-use platform for evaluating the performance of the LOG114 in various configurations.The LOG114EVM comes configured to operate on a single 5-V power supply. The circuit used in the LOG114EVM is designed to operate over a wide range of input currents (10 nA to 10 mA) and (...)
New products
Low power, 95dB dynamic range, logarithmic detector
Approx. price (USD) 1ku | 0.899