Line drivers
DSL and PLC line drivers to enable your communication system
Browse by category
Our advanced digital subscriber line (DSL) and power line communication (PLC) line drivers offer high output power and flexible supply options to meet the demands of current and next-generation wired communications systems. The high output drive capability makes them suitable for use as an LED driver for light fidelity (LiFi) communications systems.
Select by parametric specification
DSL line drivers
PLC line drivers
Technical resources
Application note
Large-Signal Specifications for High-Voltage Line Drivers
Follow these guidelines for designers during the selection process in order to achieve maximum line driver performance.
Application note
A Powerline Communication Line Driver Requirement Overview
Follow these important parameters and guidelines for designers in order to achieve maximum performance with power line communication line drivers.
Application note
Wireline Data Transmission and Reception
Learn more about the system architecture for transmitting a signal with high-frequency content, compensating for the frequency-dependent attenuation, and receiving the signal for further processing.
Design & development resources
Evaluation board
THS6212 Evaluation Module
The THS6212 Evaluation module (EVM) is used to evaluate the THS6212, which is single-port current-feedback architecture, differential line driver amplifier system in a 24-pin QFN package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6212 in a gain (...)
Evaluation board
THS6222 evaluation module
This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common (...)
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)