LP3982IMM-ADJ

OBSOLETE

300-mA, high-accuracy, low-dropout voltage regulator with power good & enable | DGK | 8 | -40 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LP3982IMM-ADJ is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LP3982IMM-ADJ/NOPB ACTIVE 300-mA, high-accuracy, low-dropout voltage regulator with power good & enable | DGK | 8 | -40 to 85 Replacement
LP3982IMMX-ADJ/NOPB ACTIVE 300-mA, high-accuracy, low-dropout voltage regulator with power good & enable | DGK | 8 | -40 to 85 Replacement

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LP3982 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP3982

  • 2.5-V to 6-V Input Range
  • MAX8860 Pin, Package, and Specification Compatible
  • 300-mA Output Current
  • 120-mV Typical Dropout at 300 mA
  • 90-µA Typical Quiescent Current
  • 1-nA Typical Shutdown Mode
  • 60-dB Typical PSRR
  • 120-µs Typical Turnon Time
  • Stable With Small Ceramic Output Capacitors
  • 37-µVRMS Output Voltage Noise
    (10 Hz to 100 kHz)
  • Overtemperature/Overcurrent Protection
  • ±2% Output Voltage Tolerance
  • Create a Custom Design Using the LP3982 With the WEBENCH® Power Designer

Description for the LP3982

The LP3982 low-dropout (LDO) CMOS linear regulator is available in 1.8-V, 2.5-V, 2.82-V, 3-V,
3.3-V, and adjustable versions. They deliver 300 mA of output current. Packaged in an 8-pin VSSOP, the LP3982 is pin- and package-compatible with Maxim’s MAX8860. The LM3982 is also available in the small footprint WSON package.

The LP3982 suits battery-powered applications because of its shutdown mode (1 nA typical), low quiescent current (90 µA typical), and LDO voltage (120 mV typical). The low dropout voltage allows for more utilization of a battery’s available energy by operating closer to its end-of-life voltage. The LP3982 device’s PMOS output transistor consumes relatively no drive current compared to PNP LDO regulators.

This PMOS regulator is stable with small ceramic capacitive loads (2.2 µF typical).

These devices also include regulation fault detection, a bandgap voltage reference, constant current limiting, and thermal-overload protection.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more