OMAP2531BZAC330

ACTIVE

Product details

CPU 1 Arm11 Frequency (MHz) 330 Graphics acceleration 1 3D Display type 1 LCD Operating system Linux, RTOS Rating Catalog Operating temperature range (°C) to
CPU 1 Arm11 Frequency (MHz) 330 Graphics acceleration 1 3D Display type 1 LCD Operating system Linux, RTOS Rating Catalog Operating temperature range (°C) to
Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos