PCA9306DCUT

ACTIVE

2-bit bidirectional 400-kHz I2C/SMBus voltage level translator | DCU | 8 | -40 to 85

ACTIVE Custom reel may be available
Same as: PCA9306DCUT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCA9306DCUR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DCU) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the PCA9306

  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C Applications
  • I 2C and SMBus compatible
  • Less than 1.5-ns maximum propagation delay to accommodate standard-mode and fast-mode I 2C devices and multiple controllers
  • Allows voltage-level translation between
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5-Ω ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = low
  • Lockup-free operation for isolation when EN = low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)

Description for the PCA9306

The PCA9306 device is a dual bidirectional I 2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The PCA9306 device allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306 device can be used to isolate a 400-kHz bus from a 100-kHz bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCA9306DCUR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more