Product details

Number of DAC channels 8 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 192 THD+N (dB) -94 Control interface H/W, I2C, SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 113 Analog outputs 8 Architecture Current Segment Operating temperature range (°C) -40 to 85 Rating Automotive
Number of DAC channels 8 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 192 THD+N (dB) -94 Control interface H/W, I2C, SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 113 Analog outputs 8 Architecture Current Segment Operating temperature range (°C) -40 to 85 Rating Automotive
HTSSOP (DCA) 48 101.25 mm² (12.5 mm × 8.1 mm)
  • Qualified for Automotive Applications
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS,
      384 fS, 512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP, TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial Control Interface, or
      Hardware Control
  • Multi Functions via SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified, Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Data Polarity Control
    • Power Down
  • Multi Functions via H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C
  • APPLICATIONS
    • Blu-ray DVD Players
    • HD DVD Players
    • AV Receivers
    • Home Theaters
    • Car Audio External Amplifiers
    • Car Audio AVN Applications

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS,
      384 fS, 512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP, TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial Control Interface, or
      Hardware Control
  • Multi Functions via SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified, Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Data Polarity Control
    • Power Down
  • Multi Functions via H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C
  • APPLICATIONS
    • Blu-ray DVD Players
    • HD DVD Players
    • AV Receivers
    • Home Theaters
    • Car Audio External Amplifiers
    • Car Audio AVN Applications

All other trademarks are the property of their respective owners

The PCM1690-Q1 is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690-Q1 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690-Q1 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690-Q1 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

The PCM1690-Q1 is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690-Q1 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690-Q1 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690-Q1 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
PCM1690 ACTIVE 113dB SNR 8-Channel Audio DAC with Differential Outputs Catalog version

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ,Eight-Channel Audio Digital.. datasheet Jun 21, 2011
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters Sep 27, 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 Sep 27, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos