Product details

Number of ADC channels 4 Sampling rate (max) (kHz) 192 Analog inputs 4 Control interface H/W Digital audio interface I2S, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 122 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 4 Sampling rate (max) (kHz) 192 Analog inputs 4 Control interface H/W Digital audio interface I2S, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 122 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
VQFN (RGE) 24 16 mm² 4 x 4
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in
  • ADC line and microphone differential input performance:
    • Dynamic range:
      • 123dB, dynamic range enhancer enabled
      • 113dB, dynamic range enhancer disabled
    • THD+N: –98dB
  • ADC differential 2VRMS full-scale input
  • ADC sample rate (fS) = 8kHz to 192kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Controller or target interface selection
    • 32-bits, 4-channel TDM
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
    • 32-bits, 2-channel left-justified (LJ)
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Low-noise MICBIAS 2.75V output
  • Single-supply operation: 3.3V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 3.3V AVDD supply:
    • 17.0 mW/channel at 16kHz sample rate
    • 18.4 mW/channel at 48kHz sample rate
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in
  • ADC line and microphone differential input performance:
    • Dynamic range:
      • 123dB, dynamic range enhancer enabled
      • 113dB, dynamic range enhancer disabled
    • THD+N: –98dB
  • ADC differential 2VRMS full-scale input
  • ADC sample rate (fS) = 8kHz to 192kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Controller or target interface selection
    • 32-bits, 4-channel TDM
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
    • 32-bits, 2-channel left-justified (LJ)
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Low-noise MICBIAS 2.75V output
  • Single-supply operation: 3.3V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 3.3V AVDD supply:
    • 17.0 mW/channel at 16kHz sample rate
    • 18.4 mW/channel at 48kHz sample rate

The PCM1841-Q1 is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channels. The device supports differential line and microphone inputs with a 2VRMS full-scale signal. The device integrates microphone bias voltage, a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, selectable with the hardware pin level. Additionally, the PCM1841-Q1 supports controller and target mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM1841-Q1 is specified from –40°C to +125°C and is offered in a 24-pin VQFN package.

The PCM1841-Q1 is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channels. The device supports differential line and microphone inputs with a 2VRMS full-scale signal. The device integrates microphone bias voltage, a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, selectable with the hardware pin level. Additionally, the PCM1841-Q1 supports controller and target mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM1841-Q1 is specified from –40°C to +125°C and is offered in a 24-pin VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PCM1841-Q1 Quad Channel, 32-Bit, 192kHz, Burr-BrownTM Audio ADC datasheet PDF | HTML 16 May 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos