SN65HVD256

ACTIVE

CAN Transceiver With Fast Loop Times for Highly Loaded Networks

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode 8Mbps data rate, ±58V bus fault-protection, silent mode

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Mbps) 1 Rating Catalog
Protocols CAN Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Mbps) 1 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation
  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ISO1050 ACTIVE Isolated 5-V CAN transceiver Isolated CAN

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN65HVD25x Turbo CAN Transceivers for Higher Data Rates and Large Networks Including Features for Functional Safety datasheet (Rev. D) PDF | HTML 09 May 2015
Application note CAN and LIN transceiver low-power modes 25 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HVD255 IBIS Model (Rev. A)

SLLM163A.ZIP (38 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00226 — 32-bit ARM® Cortex™-M4F MCU based Small form factor Serial-to-Ethernet Converter

Serial communications have been widely used in grid infrastructure equipments. But the limitation of transmission distance and bandwidth of serial communication leads to demand for a more flexible and high-speed method to meet modern smart grid network migration. Ethernet has been accepted as an (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP8740 — 2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00380 — CAN to Wi-Fi Gateway Reference Design

TIDA-00380 CAN to Wi-Fi gateway reference design shows how to add Wi-Fi connectivity to a CAN network. The design provides a simple way for you to gain access to the CAN bus traffic via a web page. This connection can be used for diagnostics or to add the capability to control the CAN bus. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00203 — Compact CAN-to-Ethernet Converter using 32-bit ARM Cortex-M4F MCU Reference Design

This reference design demonstrates a small form-factor Controller Access Network (CAN)-to-Ethernet converter using the TM4C129XNCZAD 32-bit ARM® Cortex™-M4F MCU. Supporting 10/100 Base-T compliant with IEEE 802.3 standard, this reference design is useful for industrial drives (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos