SN65HVDA542-5-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode Higher performance, silent mode

SN65HVDA542-5-Q1

ACTIVE

Product details

Bus fault voltage (V) -27 to 40 Protocols CAN Signaling rate (max) (Mbps) 1 Number of channels 1 Rating Automotive
Bus fault voltage (V) -27 to 40 Protocols CAN Signaling rate (max) (Mbps) 1 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M4
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • SN65HVDA54x: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
    • SN65HVDA54x-5: 5 V VCC Device Version
  • Operating Modes:
    • Normal Mode: All Devices
    • Low Power Standby Mode (VCC Not Required, Only VIO Supply Needed Saving System Power)
      • SN65HVDA540: No Wake Up
      • SN65HVDA541: RXD Wake Up Request
    • Silent (Receive Only) Mode: HVDA542
  • High Electromagnetic Compliance (EMC)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time Out
    • RXD Wake Up Request Lock Out on CAN Bus Stuck Dominant Fault (HVDA541)
    • Thermal Shutdown Protection
    • Power-Up/Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M4
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • SN65HVDA54x: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
    • SN65HVDA54x-5: 5 V VCC Device Version
  • Operating Modes:
    • Normal Mode: All Devices
    • Low Power Standby Mode (VCC Not Required, Only VIO Supply Needed Saving System Power)
      • SN65HVDA540: No Wake Up
      • SN65HVDA541: RXD Wake Up Request
    • Silent (Receive Only) Mode: HVDA542
  • High Electromagnetic Compliance (EMC)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time Out
    • RXD Wake Up Request Lock Out on CAN Bus Stuck Dominant Fault (HVDA541)
    • Thermal Shutdown Protection
    • Power-Up/Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)

The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Higher performance/no split pin

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN65HVDA54x-Q1, SN65HVDA54x-5-Q1 5-V Can Transceiver With I/O Level Adapting and Low-Power Mode Supply Optimization datasheet (Rev. D) PDF | HTML Aug 10, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​