SN65LVDS109

ACTIVE

Product details

Function Driver, Repeater Protocols LVDS Number of transmitters 8 Number of receivers 2 Signaling rate (Mbps) 400 Input signal LVDS Output signal BTL, CTT, GTL, HSTL, LVCMOS, LVDS, LVPECL, LVTTL, PECL, SSTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver, Repeater Protocols LVDS Number of transmitters 8 Number of receivers 2 Signaling rate (Mbps) 400 Input signal LVDS Output signal BTL, CTT, GTL, HSTL, LVCMOS, LVDS, LVPECL, LVTTL, PECL, SSTL Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DBT) 38 62.08 mm² (9.7 mm × 6.4 mm)
  • Two Line Receivers and Eight ('109) or Sixteen ('117) Line Drivers Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Typical Data Signaling Rates to 400 Mbps or Clock Frequencies to 400 MHz
  • Outputs Arranged in Pairs From Each Bank
  • Enabling Logic Allows Individual Control of Each Driver Output Pair, Plus All Outputs
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100-Ω Load
  • Electrically Compatible With LVDS, PECL, LVPECL, LVTTL, LVCMOS, GTL, BTL, CTT, SSTL, or HSTL Outputs With External Termination Networks
  • Propagation Delay Times < 4.5 ns
  • Output Skew Less Than 550 ps Bank Skew Less Than150 ps Part-to-Part Skew Less Than 1.5 ns
  • Total Power Dissipation Typically <500 mW With All Ports Enabled and at 200 MHz
  • Driver Outputs or Receiver Input Equals High Impedance When Disabled or With VCC < 1.5 V
  • Bus-Pin ESD Protection Exceeds 12 kV
  • Packaged in Thin Shrink Small-Outline Package With 20-Mil Terminal Pitch

  • Two Line Receivers and Eight ('109) or Sixteen ('117) Line Drivers Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Typical Data Signaling Rates to 400 Mbps or Clock Frequencies to 400 MHz
  • Outputs Arranged in Pairs From Each Bank
  • Enabling Logic Allows Individual Control of Each Driver Output Pair, Plus All Outputs
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100-Ω Load
  • Electrically Compatible With LVDS, PECL, LVPECL, LVTTL, LVCMOS, GTL, BTL, CTT, SSTL, or HSTL Outputs With External Termination Networks
  • Propagation Delay Times < 4.5 ns
  • Output Skew Less Than 550 ps Bank Skew Less Than150 ps Part-to-Part Skew Less Than 1.5 ns
  • Total Power Dissipation Typically <500 mW With All Ports Enabled and at 200 MHz
  • Driver Outputs or Receiver Input Equals High Impedance When Disabled or With VCC < 1.5 V
  • Bus-Pin ESD Protection Exceeds 12 kV
  • Packaged in Thin Shrink Small-Outline Package With 20-Mil Terminal Pitch

The SN65LVDS109 and SN65LVDS117 are configured as two identical banks, each bank having one differential line receiver connected to either four ('109) or eight ('117) differential line drivers. The outputs are arranged in pairs having one output from each of the two banks. Individual output enables are provided for each pair of outputs and an additional enable is provided for all outputs.

The line receivers and line drivers implement the electrical characteristics of low-voltage differential signaling (LVDS). LVDS, as specified in EIA/TIA-644, is a data signaling technique that offers low power, low noise emission, high noise immunity, and high switching speeds. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.)

The intended application of these devices, and the LVDS signaling technique, is for point-to-point or point-to-multipoint (distributed simplex) baseband data transmission on controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of drivers integrated into the same silicon substrate, along with the low pulse skew of balanced signaling, provides extremely precise timing alignment of the signals being repeated from the inputs. This is particularly advantageous for implementing system clock and data distribution trees.

The SN65LVDS109 and SN65LVDS117 are characterized for operation from –40°C to 85°C.

The SN65LVDS109 and SN65LVDS117 are configured as two identical banks, each bank having one differential line receiver connected to either four ('109) or eight ('117) differential line drivers. The outputs are arranged in pairs having one output from each of the two banks. Individual output enables are provided for each pair of outputs and an additional enable is provided for all outputs.

The line receivers and line drivers implement the electrical characteristics of low-voltage differential signaling (LVDS). LVDS, as specified in EIA/TIA-644, is a data signaling technique that offers low power, low noise emission, high noise immunity, and high switching speeds. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.)

The intended application of these devices, and the LVDS signaling technique, is for point-to-point or point-to-multipoint (distributed simplex) baseband data transmission on controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of drivers integrated into the same silicon substrate, along with the low pulse skew of balanced signaling, provides extremely precise timing alignment of the signals being repeated from the inputs. This is particularly advantageous for implementing system clock and data distribution trees.

The SN65LVDS109 and SN65LVDS117 are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65LVDS108 ACTIVE 1:8 LVDS clock fanout buffer One less receiver (8T/1R)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual 4-Port and Dual 8-Port LVDS Repeaters datasheet (Rev. F) Feb 2, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS109 IBIS Model

SLLC095.ZIP (4 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos