SN75ALS170A

ACTIVE

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • Three Bidirectional Transceivers
  • Driver Meets or Exceeds ANSI Standard EIA/TIA-422-B and RS-485 and ITU Recommendation V.11
  • Two Skew Limits Available
  • Designed to Operate Up to 20 Million Data Transfers per Second (FAST-20 SCSI)
  • High-Speed Advanced Low-Power Schottky Circuitry
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Driver Output Capacity...±60 mA
  • Thermal Shutdown Protection
  • Driver Positive- and Negative-Current Limiting
  • Receiver Input Impedances...12 k Min
  • Receiver Input Sensitivity...±300 mV Max
  • Receiver Input Hysteresis...60 mV Typ
  • Operate From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Feature Independent Direction Controls for Each Channel
  • Three Bidirectional Transceivers
  • Driver Meets or Exceeds ANSI Standard EIA/TIA-422-B and RS-485 and ITU Recommendation V.11
  • Two Skew Limits Available
  • Designed to Operate Up to 20 Million Data Transfers per Second (FAST-20 SCSI)
  • High-Speed Advanced Low-Power Schottky Circuitry
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Driver Output Capacity...±60 mA
  • Thermal Shutdown Protection
  • Driver Positive- and Negative-Current Limiting
  • Receiver Input Impedances...12 k Min
  • Receiver Input Sensitivity...±300 mV Max
  • Receiver Input Hysteresis...60 mV Typ
  • Operate From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Feature Independent Direction Controls for Each Channel

The SN75ALS170 and SN75ALS170A triple differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus transmission lines. It is designed for balanced transmission lines and the driver meets ANSI Standards EIA/TIA-422-B and RS-485 and both the driver and receiver meet ITU Recommendation V.11. The SN75ALS170A is designed for FAST-20 SCSI and can transmit or receive data pulses as short as 30 ns with a maximum skew of 5 ns.

The SN75ALS170 and SN75ALS170A operate from a single 5-V power supply. The drivers and receivers have active-high and active-low enables, respectively, which are internally connected together to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. These ports feature wide positive and negative common-mode voltage ranges making the device suitable for party-line applications.

The SN75ALS170 and the SN75ALS170A are characterized for operation from 0°C to 70°C.

H = high level, L = low level, ? = indeterminate,
X = irrelevant, Z = high impedance (off)

The SN75ALS170 and SN75ALS170A triple differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus transmission lines. It is designed for balanced transmission lines and the driver meets ANSI Standards EIA/TIA-422-B and RS-485 and both the driver and receiver meet ITU Recommendation V.11. The SN75ALS170A is designed for FAST-20 SCSI and can transmit or receive data pulses as short as 30 ns with a maximum skew of 5 ns.

The SN75ALS170 and SN75ALS170A operate from a single 5-V power supply. The drivers and receivers have active-high and active-low enables, respectively, which are internally connected together to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. These ports feature wide positive and negative common-mode voltage ranges making the device suitable for party-line applications.

The SN75ALS170 and the SN75ALS170A are characterized for operation from 0°C to 70°C.

H = high level, L = low level, ? = indeterminate,
X = irrelevant, Z = high impedance (off)

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Triple Differential Bus Transceiver datasheet (Rev. D) Sep 1, 1995

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​