SN75C198

ACTIVE

Product details

Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10
Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Meets ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Very Low Supply Current
  • Sleep Mode:
    3-State Outputs in High-Impedance State Ultra-Low Supply Current...17 uA Typ
  • Improved Functional Replacement for:
    SN75188,
    Motorola MC1488,
    National Semiconductor DS14C88, and
    DS1488
  • CMOS- and TTL-Compatible Data Inputs
  • On-Chip Slew-Rate Limit...30 V/us
  • Output Current Limit...10 mA Typ
  • Wide Supply Voltage Range...±4.5 V
    to ±15 V
  • Meets ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Very Low Supply Current
  • Sleep Mode:
    3-State Outputs in High-Impedance State Ultra-Low Supply Current...17 uA Typ
  • Improved Functional Replacement for:
    SN75188,
    Motorola MC1488,
    National Semiconductor DS14C88, and
    DS1488
  • CMOS- and TTL-Compatible Data Inputs
  • On-Chip Slew-Rate Limit...30 V/us
  • Output Current Limit...10 mA Typ
  • Wide Supply Voltage Range...±4.5 V
    to ±15 V

The SN75C198 is a monolithic low-power BI-MOS device containing four low-power line drivers designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE) in conformance with the specifications of ANSI EIA/TIA-232-E. The drivers of the SN75C198 are similar to those of the SN75C188 quadruple driver. The drivers have a controlled-output slew rate that is limited to a maximum of 30 V/us. This feature eliminates the need for external components.

The sleep-mode input, SM\, can switch the outputs to high impedance, which avoids the transmission of corrupted data during power-up and allows significant system power savings during data-off periods.

The SN75C198 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = irrelevant, Z= high impedance

The SN75C198 is a monolithic low-power BI-MOS device containing four low-power line drivers designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE) in conformance with the specifications of ANSI EIA/TIA-232-E. The drivers of the SN75C198 are similar to those of the SN75C188 quadruple driver. The drivers have a controlled-output slew rate that is limited to a maximum of 30 V/us. This feature eliminates the need for external components.

The sleep-mode input, SM\, can switch the outputs to high impedance, which avoids the transmission of corrupted data during power-up and allows significant system power savings during data-off periods.

The SN75C198 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = irrelevant, Z= high impedance

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
MAX3237E ACTIVE 3- to 5.5-V multichannel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Five-channel version with improved ESD

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Quadruple Low-Power Line Drivers datasheet (Rev. C) Mar 1, 1997

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​