Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCAL9539R

ACTIVE

Product details

Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration Registers, Interrupt pin, Reset pin Addresses 4 Rating Catalog Operating temperature range (°C) -40 to 125
Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration Registers, Interrupt pin, Reset pin Addresses 4 Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Operating power-supply voltage range of 1.08V to 3.6V
  • Low standby current consumption of 1µA typical at 1.8mV
  • 1MHz fast mode plus I2C bus
  • Hardware address pin allows two devices on the same I2C, SMBus bus
  • Active-low reset input (RESET )
    • Sticky registers retain values when device is reset with RESET
    • I2C functional state machine is reset
  • Open-drain active-low interrupt output (INT )
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)
  • Operating power-supply voltage range of 1.08V to 3.6V
  • Low standby current consumption of 1µA typical at 1.8mV
  • 1MHz fast mode plus I2C bus
  • Hardware address pin allows two devices on the same I2C, SMBus bus
  • Active-low reset input (RESET )
    • Sticky registers retain values when device is reset with RESET
    • I2C functional state machine is reset
  • Open-drain active-low interrupt output (INT )
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)

The TCAL9539R device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08V to 3.6V VCC operation.

The device supports 100kHz (Standard-mode), 400kHz (Fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9539R provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9539R has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The RESET pin only resets the I2C state machine when stuck to regain access to the I2C. I/O pins and sticky registers retain the last configured state while the I2C is being re-initialized.

The TCAL9539R device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08V to 3.6V VCC operation.

The device supports 100kHz (Standard-mode), 400kHz (Fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9539R provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9539R has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The RESET pin only resets the I2C state machine when stuck to regain access to the I2C. I/O pins and sticky registers retain the last configured state while the I2C is being re-initialized.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCAL9539R Low-Voltage 16-Bit I2C-Bus, SMBus I/O Expander with Interrupt Output, Reset, and Configuration Registers datasheet PDF | HTML Apr 1, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534ATCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos