TCAN2450-Q1
- AEC-Q100 qualified for automotive applications
- Meets the requirements of ISO 11898-2:2024 for CAN-FD and CAN-FD Signal Improvement Capability (SIC)
- Functional Safety Quality-Managed
- Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
- Pin-selectable output (3.3V or 5V) based on VSEL pin connection
- Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
- Integrated spread spectrum modulation to improve EMC performance
- 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
- Multiple methods to wake-up from Sleep mode
- CAN bus wake-up pattern (WUP)
- Local wake up (LWU) using four WAKE pins
- Cyclic sensing wake-up using a high-side switch (HSS4)
- Selective wake (partial networking) capability, TCAN2451-Q1 only
- Digital wake-up using SW pin
- WAKE pins configurable as ID pins to identify ECU location in the vehicle
- Four high-side switches to support multiple loads and allow for cyclic sensing wake
- Fail-safe output pin (LIMP):
- Optionally used as a low-side switch
- ±58V Bus fault protection
- Advanced CAN bus fault diagnostics
- Timeout, window, and Q&A watchdog support
- Access to EEPROM to save device configuration
- Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability
The TCAN245x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that meets the physical layer requirements of ISO-11898:2-2024 including the SIC specification. The CAN FD transceiver supports data rates up to 8Mbps. The TCAN245x-Q1 integrates a buck regulator (VCC1) that can output either 3.3V or 5V, and provide up to 1A output current. The buck regulator integrates spread spectrum modulation to improve EMC performance. VCC2 LDO provides 5V output for loads up to 200mA. TCAN2451-Q1 supports Partial Networking by recognizing a selective wakeup frame (WUF)
The TCAN245x-Q1 includes features such as LIMP, four local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Using the GFO pin, controlling an external CAN FD, LIN transceiver, CAN SBC or LIN SBC is possible. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information: thus, avoiding extensive reprogramming after power fluctuations.
Request more information
Functional safety documents are available. Request now
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TCAN245x-Q1 Automotive Signal Improvement Capable CAN FD System Basis Chip (SBC) with Integrated Buck Regulator and Watchdog datasheet (Rev. C) | PDF | HTML | 17 Nov 2025 |
| Application brief | SBC(시스템 기반 칩) 개론: 초보자를 위한 CAN 및 LIN SBC 가이 드 | PDF | HTML | 09 Dec 2025 | |
| Application brief | 系統基礎晶片 (SBC) 101:CAN 和 LIN SBC 入門指南 | PDF | HTML | 08 Dec 2025 | |
| Application brief | System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs | PDF | HTML | 03 Dec 2025 | |
| Product overview | System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio | PDF | HTML | 20 Nov 2025 | |
| Application note | Wake Up Methods for CAN SBCs | PDF | HTML | 10 Nov 2025 | |
| Application note | Channel Expansion with GFO | PDF | HTML | 04 Nov 2025 | |
| Application note | Firmware Guide for TCAN24xx and TCAN28xx Devices | PDF | HTML | 07 Apr 2025 | |
| Certificate | TCAN24XXEVM EU Declaration of Conformity (DoC) | 14 Mar 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TCAN24XXEVM — TCAN24xx evaluation module
TCAN24XX-Q1-DESIGN — Automotive CAN FD / CAN SIC system basis chip (SBC) with buck regulator (and partial networking)
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.