TCAN2451-Q1

ACTIVE

Automotive CAN FD SIC system basis chip (SBC) with buck regulator and partial networking

Product details

Type Mid-range Protocols CAN, CAN FD, CAN SIC Number of channels 1 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 1200 Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-down DC/DC Vout (typ) (V) 3.3, 5 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout, Window Low-power mode Partial networking, Selective Wake, Sleep, Standby Rating Automotive
Type Mid-range Protocols CAN, CAN FD, CAN SIC Number of channels 1 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 1200 Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-down DC/DC Vout (typ) (V) 3.3, 5 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout, Window Low-power mode Partial networking, Selective Wake, Sleep, Standby Rating Automotive
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 for CAN-FD and CAN-FD Signal Improvement Capability (SIC)
  • Functional Safety Quality-Managed
  • Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
    • Pin-selectable output (3.3V or 5V) based on VSEL pin connection
    • Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
    • Integrated spread spectrum modulation to improve EMC performance
  • 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
  • Multiple methods to wake-up from Sleep mode
    • CAN bus wake-up pattern (WUP)
    • Local wake up (LWU) using four WAKE pins
      • Cyclic sensing wake-up using a high-side switch (HSS4)
    • Selective wake (partial networking) capability, TCAN2451-Q1 only
    • Digital wake-up using SW pin
  • WAKE pins configurable as ID pins to identify ECU location in the vehicle
  • Four high-side switches to support multiple loads and allow for cyclic sensing wake
  • Fail-safe output pin (LIMP):
    • Optionally used as a low-side switch
  • ±58V Bus fault protection
  • Advanced CAN bus fault diagnostics
  • Timeout, window, and Q&A watchdog support
  • Access to EEPROM to save device configuration
  • Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability
  • AEC-Q100 qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 for CAN-FD and CAN-FD Signal Improvement Capability (SIC)
  • Functional Safety Quality-Managed
  • Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
    • Pin-selectable output (3.3V or 5V) based on VSEL pin connection
    • Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
    • Integrated spread spectrum modulation to improve EMC performance
  • 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
  • Multiple methods to wake-up from Sleep mode
    • CAN bus wake-up pattern (WUP)
    • Local wake up (LWU) using four WAKE pins
      • Cyclic sensing wake-up using a high-side switch (HSS4)
    • Selective wake (partial networking) capability, TCAN2451-Q1 only
    • Digital wake-up using SW pin
  • WAKE pins configurable as ID pins to identify ECU location in the vehicle
  • Four high-side switches to support multiple loads and allow for cyclic sensing wake
  • Fail-safe output pin (LIMP):
    • Optionally used as a low-side switch
  • ±58V Bus fault protection
  • Advanced CAN bus fault diagnostics
  • Timeout, window, and Q&A watchdog support
  • Access to EEPROM to save device configuration
  • Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability

The TCAN245x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that meets the physical layer requirements of ISO-11898:2-2024 including the SIC specification. The CAN FD transceiver supports data rates up to 8Mbps. The TCAN245x-Q1 integrates a buck regulator (VCC1) that can output either 3.3V or 5V, and provide up to 1A output current. The buck regulator integrates spread spectrum modulation to improve EMC performance. VCC2 LDO provides 5V output for loads up to 200mA. TCAN2451-Q1 supports Partial Networking by recognizing a selective wakeup frame (WUF)

The TCAN245x-Q1 includes features such as LIMP, four local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Using the GFO pin, controlling an external CAN FD, LIN transceiver, CAN SBC or LIN SBC is possible. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information: thus, avoiding extensive reprogramming after power fluctuations.

The TCAN245x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that meets the physical layer requirements of ISO-11898:2-2024 including the SIC specification. The CAN FD transceiver supports data rates up to 8Mbps. The TCAN245x-Q1 integrates a buck regulator (VCC1) that can output either 3.3V or 5V, and provide up to 1A output current. The buck regulator integrates spread spectrum modulation to improve EMC performance. VCC2 LDO provides 5V output for loads up to 200mA. TCAN2451-Q1 supports Partial Networking by recognizing a selective wakeup frame (WUF)

The TCAN245x-Q1 includes features such as LIMP, four local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Using the GFO pin, controlling an external CAN FD, LIN transceiver, CAN SBC or LIN SBC is possible. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information: thus, avoiding extensive reprogramming after power fluctuations.

Download View video with transcript Video
Request more information

Functional safety documents are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TCAN2450-Q1 ACTIVE Automotive CAN FD signal improvement capable (SIC) system basis chip (SBC) with buck regulator Similar device without Partial Networking

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TCAN245x-Q1 Automotive Signal Improvement Capable CAN FD System Basis Chip (SBC) with Integrated Buck Regulator and Watchdog datasheet (Rev. C) PDF | HTML Nov 17, 2025
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML Dec 3, 2025
Product overview System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio PDF | HTML Nov 20, 2025
Application note Wake Up Methods for CAN SBCs PDF | HTML Nov 10, 2025
Application note Channel Expansion with GFO PDF | HTML Nov 4, 2025
Application brief TCAN24xx in Phone as a Key (PaaK) Applications PDF | HTML Apr 29, 2025
Application note Firmware Guide for TCAN24xx and TCAN28xx Devices PDF | HTML Apr 7, 2025
Certificate TCAN24XXEVM EU Declaration of Conformity (DoC) Mar 14, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN24XXEVM — TCAN24xx evaluation module

The TCAN24XXEVM helps designers evaluate device performance, support fast development, and analyze automotive Controller Area Network (CAN) systems using the TCAN24xx-Q1 family of CAN system basis chips (SBCs), which include integrated 1A buck regulator output (3.3V or 5V), LDO regulator output (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

SBC-MCU-POWER-DESIGN — Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos