NEW

TCAN4572-Q1

PREVIEW

Automotive CAN FD controller with integrated CAN SIC transceiver

Product details

Features Sleep, Standby, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN FD, CAN FD Light, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8 V to 3.6 V Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Catalog
Features Sleep, Standby, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN FD, CAN FD Light, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8 V to 3.6 V Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Catalog
SOT-23-THN (DYY) 16 8.4 mm² (4.2 mm × 2 mm)
  • AEC-Q100: Qualified for automotive applications
    • Temperature: –40°C to 125°C TA
  • Functional Safety-Capable
  • CAN FD controller with integrated CAN SIC transceiver
  • CAN FD and FD Light controller supports ISO 11898-1:2024
  • Transceiver meets the requirements of ISO 11898-2:2024 Annex A up to 5 Mbps
  • Supports CAN FD data rates up to 5Mbps with up to 40MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • Wide operating ranges on CAN bus
    • ±58V bus fault protection
    • ±12V common mode
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance (No load to operating bus or application)
    • Power up and down glitch free operation
  • AEC-Q100: Qualified for automotive applications
    • Temperature: –40°C to 125°C TA
  • Functional Safety-Capable
  • CAN FD controller with integrated CAN SIC transceiver
  • CAN FD and FD Light controller supports ISO 11898-1:2024
  • Transceiver meets the requirements of ISO 11898-2:2024 Annex A up to 5 Mbps
  • Supports CAN FD data rates up to 5Mbps with up to 40MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • Wide operating ranges on CAN bus
    • ±58V bus fault protection
    • ±12V common mode
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance (No load to operating bus or application)
    • Power up and down glitch free operation

The TCAN4572-Q1 is a CAN FD controller with an integrated CAN Signal Improvement Capable (SIC) transceiver. The CAN FD controller meets the specifications of ISO11898-1:2015 and the physical layer requirements of ISO11898–2:2016. In addition, the CAN controller supports CAN FD Light protocol. The TCAN4572-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), allowing port expansion or CAN FD support to processors. The TCAN4572-Q1 supports bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe mode, internal dominant state timeout, and a wide bus operating range.

The TCAN4572-Q1 is a CAN FD controller with an integrated CAN Signal Improvement Capable (SIC) transceiver. The CAN FD controller meets the specifications of ISO11898-1:2015 and the physical layer requirements of ISO11898–2:2016. In addition, the CAN controller supports CAN FD Light protocol. The TCAN4572-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), allowing port expansion or CAN FD support to processors. The TCAN4572-Q1 supports bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe mode, internal dominant state timeout, and a wide bus operating range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN4551-Q1 ACTIVE Automotive CAN FD controller with integrated CAN transceiver CAN FD variant

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCAN4572-Q1 Automotive Controller Area Network Flexible Data Rate (CAN FD) Controller with Integrated Transceiver datasheet PDF | HTML May 7, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN4572EVM — TCAN4572 evaluation module

The TCAN4572EVM features the TCAN4572-Q1 automotive CAN FD controller with integrated transceiver. This EVM provides microcontrollers that can access CAN FD or CAN FD Light applications through SPI, without an integrated CAN FD controller or additional channels needed.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Certification

TCAN4572EVM-DOC-CERT — TCAN4572EVM EU Declaration of Conformity (DoC)

TCAN4572EVM EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos