Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 BW at Acl (MHz) 620 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1500 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 10.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.45 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 100 2nd harmonic (dBc) 140 3rd harmonic (dBc) 140 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 850 Input bias current (max) (pA) 13000000 Features Shutdown CMRR (typ) (dB) 100 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 BW at Acl (MHz) 620 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1500 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 10.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.45 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 100 2nd harmonic (dBc) 140 3rd harmonic (dBc) 140 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 850 Input bias current (max) (pA) 13000000 Features Shutdown CMRR (typ) (dB) 100 Rating Catalog
DIESALE (Y) — See data sheet
  • Bandwidth: 500 MHz (G = 2 V/V)
  • Gain bandwidth product: 850 MHz
  • Slew rate: 1500 V/µs
  • HD2: –95 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • HD3: –90 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • Input voltage noise: 2.2 nV/ √Hz (f > 100 kHz)
  • Low offset drift: ±0.5 µV/°C (typical)
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO)
  • Power supply:
    • Single-supply voltage range: 2.7 V to 5.4 V
    • Split-supply voltage range: ±1.35 V to ±2.7 V
    • Quiescent current: 10.1 mA (5-V supply)
  • Power-down capability: 2 µA (typical)
  • Bandwidth: 500 MHz (G = 2 V/V)
  • Gain bandwidth product: 850 MHz
  • Slew rate: 1500 V/µs
  • HD2: –95 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • HD3: –90 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • Input voltage noise: 2.2 nV/ √Hz (f > 100 kHz)
  • Low offset drift: ±0.5 µV/°C (typical)
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO)
  • Power supply:
    • Single-supply voltage range: 2.7 V to 5.4 V
    • Split-supply voltage range: ±1.35 V to ±2.7 V
    • Quiescent current: 10.1 mA (5-V supply)
  • Power-down capability: 2 µA (typical)

The THS4541-DIE is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. This is a bare die product that can be used in multi-chip modules (MCM), system-in-package (SiP), chip-on-board (COB), hybrids, and systems that require an extremely small size. The THS4541-DIE is designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541-DIE features the negative-rail input required when interfacing a DC-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7 V to 5.4 V power supply.

The THS4541-DIE is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. This is a bare die product that can be used in multi-chip modules (MCM), system-in-package (SiP), chip-on-board (COB), hybrids, and systems that require an extremely small size. The THS4541-DIE is designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541-DIE features the negative-rail input required when interfacing a DC-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7 V to 5.4 V power supply.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4541RGTEVM — THS4541 Evaluation Module in RGT Package

The THS4541RGT EVM is an evaluation module for the single THS4541 amplifier in the RGT package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y) — Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos