THS6012

ACTIVE

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 140 Iout (typ) (mA) 500 2nd harmonic (dBc) 80 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 140 Iout (typ) (mA) 500 2nd harmonic (dBc) 80 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DWP) 20 133.444125 mm² (12.825 mm × 10.405 mm)
  • ADSL Differential Line Driver
  • 400 mA Minimum Output Current Into 25-Ω Load
  • High Speed
    • 140 MHz Bandwidth (–3dB) With 25-Ω Load
    • 315 MHz Bandwidth (–3dB) With 100-Ω Load
    • 1300 V/µs Slew Rate, G = 5
  • Low Distortion
    • -72 dB 3rd Order Harmonic Distortion at
      f = 1 MHz, 25-Ω Load, and 20 VPP
  • Independent Power Supplies for Low Crosstalk
  • Wide Supply Range ±4.5 V to ±16 V
  • Thermal Shutdown and Short Circuit Protection
  • Improved Replacement for AD815
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

  • ADSL Differential Line Driver
  • 400 mA Minimum Output Current Into 25-Ω Load
  • High Speed
    • 140 MHz Bandwidth (–3dB) With 25-Ω Load
    • 315 MHz Bandwidth (–3dB) With 100-Ω Load
    • 1300 V/µs Slew Rate, G = 5
  • Low Distortion
    • -72 dB 3rd Order Harmonic Distortion at
      f = 1 MHz, 25-Ω Load, and 20 VPP
  • Independent Power Supplies for Low Crosstalk
  • Wide Supply Range ±4.5 V to ±16 V
  • Thermal Shutdown and Short Circuit Protection
  • Improved Replacement for AD815
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

The THS6012 contains two high-speed drivers capable of providing 400 mA output current (min) into a 25 Ω load. These drivers can be configured differentially to drive a 50-VPP output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6012 is ideally suited for asymmetrical digital subscriber line (ADSL) applications at the central office, where it supports the high-peak voltage and current requirements of this application.

Separate power supply connections for each driver are provided to minimize crosstalk. The THS6012 is available in the small surface-mount, thermally enhanced 20-pin PowerPAD package.

The THS6012 contains two high-speed drivers capable of providing 400 mA output current (min) into a 25 Ω load. These drivers can be configured differentially to drive a 50-VPP output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6012 is ideally suited for asymmetrical digital subscriber line (ADSL) applications at the central office, where it supports the high-peak voltage and current requirements of this application.

Separate power supply connections for each driver are provided to minimize crosstalk. The THS6012 is available in the small surface-mount, thermally enhanced 20-pin PowerPAD package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 500 mA Dual Differential Line Driver datasheet (Rev. F) Jun 28, 2012

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​