THS6092

ACTIVE

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 14 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 7.3 Vos (offset voltage at 25°C) (max) (mV) 16 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 63 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 100 Iout (typ) (mA) 275
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 14 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 7.3 Vos (offset voltage at 25°C) (max) (mV) 16 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 63 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 100 Iout (typ) (mA) 275
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:2 Transformer Ratio
  • Wide Supply Voltage Range +5 V to +14 V
    • Ideal for Single Supply +12-V Operation
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Output Swing
    • 18.4 Vpp Differential Output Voltage, RL = 50 , 12-V Single Supply
  • High Output Current
    • 275 mA (typ)
  • High Speed
    • 100 MHz (-3 dB, G=1, 12-V Single Supply)
    • 600 V/us Slew Rate (G = 4, 12-V Single Supply)
  • Low Distortion, Single-Ended, G = 4
    • -72 dBc (250 kHz, 2 Vpp, 25 load)
    • -78 dBc (250 kHz, 2 Vpp, 100 load)
  • Low Power Shutdown (THS6093)
    • 300 uA Total Standby Current
  • Thermal Shutdown and Short Circuit Protection
  • Standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:2 Transformer Ratio
  • Wide Supply Voltage Range +5 V to +14 V
    • Ideal for Single Supply +12-V Operation
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Output Swing
    • 18.4 Vpp Differential Output Voltage, RL = 50 , 12-V Single Supply
  • High Output Current
    • 275 mA (typ)
  • High Speed
    • 100 MHz (-3 dB, G=1, 12-V Single Supply)
    • 600 V/us Slew Rate (G = 4, 12-V Single Supply)
  • Low Distortion, Single-Ended, G = 4
    • -72 dBc (250 kHz, 2 Vpp, 25 load)
    • -78 dBc (250 kHz, 2 Vpp, 100 load)
  • Low Power Shutdown (THS6093)
    • 300 uA Total Standby Current
  • Thermal Shutdown and Short Circuit Protection
  • Standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

The THS6092/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a single +12-V supply voltage while drawing only 7.3 mA of supply current per channel. It offers low -72 dBc total harmonic distortion driving a 25- load (2 Vpp). The THS6092/3 offers a high 18.4-Vpp differential output swing across a 50- load from a single +12-V supply. The THS6093 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6092/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ package.

The THS6092/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a single +12-V supply voltage while drawing only 7.3 mA of supply current per channel. It offers low -72 dBc total harmonic distortion driving a 25- load (2 Vpp). The THS6092/3 offers a high 18.4-Vpp differential output swing across a 50- load from a single +12-V supply. The THS6093 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6092/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 200 mA +/- 12 V ADSL CPE Line Drivers datasheet (Rev. C) Oct 11, 2002

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​