THS6184

ACTIVE

Product details

Number of channels 4 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3.1 Iq per channel (typ) (mA) 4.3 Vos (offset voltage at 25°C) (max) (mV) 22 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 67 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 7 GBW (typ) (MHz) 50 Iout (typ) (mA) 415 2nd harmonic (dBc) 89 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 4 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3.1 Iq per channel (typ) (mA) 4.3 Vos (offset voltage at 25°C) (max) (mV) 22 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 67 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 7 GBW (typ) (MHz) 50 Iout (typ) (mA) 415 2nd harmonic (dBc) 89 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RHF) 24 20 mm² (5 mm × 4 mm)
  • Trimmed Low-Power Consumption
    • 4.2-mA/amp Full Bias Mode; 4.8 mA Max
    • 3.2-mA/amp Mid Bias Mode; 3.7 mA Max
    • 2.15-mA/amp Low Bias Mode; 2.5 mA Max
    • Shutdown Mode and IADJ Pin for Variable Bias
  • Low Noise
    • 3-nV/√Hz Voltage Noise
    • 5.9-pA/√Hz Inverting Current Noise
    • 1.2-pA/√Hz Noninverting Current Noise
  • Low MTPR Distortion
    • -74 dB with ADSL and ADSL2
    • -71 dB with ADSL2+ and -70 dB with ADSL2++
  • -83 dBc THD (1 MHz, 100-Ω Differential)
  • High Output Current: >415 mA (25-Ω Load)
  • Wide Output Swing: 44 VPP (±12-V, 200-Ω Differential)
  • Wide Bandwidth: 30 MHz (Gain = 5)
  • Wide Power Supply Range: ±4 V to ±16 V
  • APPLICATIONS
    • Ideal For Power Sensitive, High Density ADSL, ADSL2, ADSL2+, and ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

  • Trimmed Low-Power Consumption
    • 4.2-mA/amp Full Bias Mode; 4.8 mA Max
    • 3.2-mA/amp Mid Bias Mode; 3.7 mA Max
    • 2.15-mA/amp Low Bias Mode; 2.5 mA Max
    • Shutdown Mode and IADJ Pin for Variable Bias
  • Low Noise
    • 3-nV/√Hz Voltage Noise
    • 5.9-pA/√Hz Inverting Current Noise
    • 1.2-pA/√Hz Noninverting Current Noise
  • Low MTPR Distortion
    • -74 dB with ADSL and ADSL2
    • -71 dB with ADSL2+ and -70 dB with ADSL2++
  • -83 dBc THD (1 MHz, 100-Ω Differential)
  • High Output Current: >415 mA (25-Ω Load)
  • Wide Output Swing: 44 VPP (±12-V, 200-Ω Differential)
  • Wide Bandwidth: 30 MHz (Gain = 5)
  • Wide Power Supply Range: ±4 V to ±16 V
  • APPLICATIONS
    • Ideal For Power Sensitive, High Density ADSL, ADSL2, ADSL2+, and ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

The THS6184 is a dual-port, low-power current feedback differential line driver amplifier system ideal for xDSL systems. Its extremely low-power dissipation is ideal for ADSL, ADSL2, ADSL2+, and ADSL2++ systems that must achieve high densities in ADSL central office applications by combining two ports, or four amplifiers, into one package.

The unique architecture of the THS6184 allows the trimmed quiescent current to be much lower than existing line drivers while still achieving high linearity. Distortion at these low-power levels is good with -83-dBc THD at 1 MHz with the low bias mode of 4.2 mA/port. Fixed and variable multiple-bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required.

The wide output swing of 44-VPP differentially with ±12-V power supplies coupled with over 415-mA current drive allow for wide dynamic range, keeping distortion minimized. With a low 3-nV/√ Hz voltage noise coupled with a low 5.9-pA/√Hz inverting current noise, the THS6184 increases the sensitivity of the receive signals allowing for better margins and reach.

The THS6184 is a dual-port, low-power current feedback differential line driver amplifier system ideal for xDSL systems. Its extremely low-power dissipation is ideal for ADSL, ADSL2, ADSL2+, and ADSL2++ systems that must achieve high densities in ADSL central office applications by combining two ports, or four amplifiers, into one package.

The unique architecture of the THS6184 allows the trimmed quiescent current to be much lower than existing line drivers while still achieving high linearity. Distortion at these low-power levels is good with -83-dBc THD at 1 MHz with the low bias mode of 4.2 mA/port. Fixed and variable multiple-bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required.

The wide output swing of 44-VPP differentially with ±12-V power supplies coupled with over 415-mA current drive allow for wide dynamic range, keeping distortion minimized. With a low 3-nV/√ Hz voltage noise coupled with a low 5.9-pA/√Hz inverting current noise, the THS6184 increases the sensitivity of the receive signals allowing for better margins and reach.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual Port Low Power Differential xDSL Line Driver Amplifiers datasheet (Rev. D) Jan 8, 2009

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​