THVD1420

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 12 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 12 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V Supply voltage
  • Half-duplex RS-422/RS-485
  • Data rates
    • THVD1400: 500 kbps
    • THVD1420: 12 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±12-kV IEC 61000-4-2 Contact discharge
    • ±15-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute max voltage on bus pins)
  • Small, space-saving 8-pin SOT package option (2.1 mm x 1.2 mm)
    • See the layout example for co-layout with standard SOIC-8 package
  • Extended industrial temperature range: -40°C to 125°C
  • Large receiver hysteresis for noise rejection
  • Low power consumption
    • Low standby supply current: < 1 µA
    • Quiescent current during operation: 1.5 mA (typ)
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V Supply voltage
  • Half-duplex RS-422/RS-485
  • Data rates
    • THVD1400: 500 kbps
    • THVD1420: 12 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±12-kV IEC 61000-4-2 Contact discharge
    • ±15-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute max voltage on bus pins)
  • Small, space-saving 8-pin SOT package option (2.1 mm x 1.2 mm)
    • See the layout example for co-layout with standard SOIC-8 package
  • Extended industrial temperature range: -40°C to 125°C
  • Large receiver hysteresis for noise rejection
  • Low power consumption
    • Low standby supply current: < 1 µA
    • Quiescent current during operation: 1.5 mA (typ)
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (Up to 256 bus nodes)

THVD1400 and THVD1420 are robust half-duplex RS-485 transceivers for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events, eliminating the need for additional system level protection components.

The devices operate from a single 3 to 5.5-V supply. The wide common-mode voltage range and low input leakage on bus pins make the devices suitable for multi-point applications over long cable runs.

THVD1400 and THVD1420 are available in industry standard, 8-pin SOIC package for drop-in compatibility as well as in the industry-leading, small SOT package. The devices are characterized for ambient temperatures from –40°C to 125°C.

THVD1400 and THVD1420 are robust half-duplex RS-485 transceivers for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events, eliminating the need for additional system level protection components.

The devices operate from a single 3 to 5.5-V supply. The wide common-mode voltage range and low input leakage on bus pins make the devices suitable for multi-point applications over long cable runs.

THVD1400 and THVD1420 are available in industry standard, 8-pin SOIC package for drop-in compatibility as well as in the industry-leading, small SOT package. The devices are characterized for ambient temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD1429 ACTIVE 3.3-V to 5-V RS-485 transceiver with surge protection Integrated 2.5-kV IEC 61000-4-5 surge protection and 20-Mbps maximum data rate
THVD2450 ACTIVE ±70-V fault-protected 3.3-V to 5-V RS-485 transceiver with IEC ESD +/-70-V bus fault protection and works with +/-25-V common mode voltage range, and supports maximum 50-Mbps data rate
THVD1450 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection 18-kV IEC 61000-4-2 ESD contact discharge protection and supports maximum 50-Mbps data rate
Same functionality with different pin-out to the compared device.
THVD1454 ACTIVE 3-V to 5.5-V half-duplex RS-485 transceiver with integrated 120-Ω switchable termination Supports switchable data rate and internal termination
Similar functionality to the compared device.
THVD1426 ACTIVE 3.3-V to 5-V 12-Mbps half-duplex RS-485 transceiver auto-direction control ±12-kV IEC ESD Supports auto direction function
THVD1424 ACTIVE RS-485 transceiver with slew-rate control, integrated switchable termination and duplex switching Half-duplex, full-duplex switchable, integrated termination, and 1.65-V to 5.5-V flexible IO support

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet THVD1400, THVD1420 3.3-V to 5-V RS-485 Transceivers in Small Package with ±12-kV IEC ESD Protection datasheet (Rev. B) PDF | HTML Oct 25, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos